DEMO_FX20_MIPI_001 EZ-USB™ FX20 MIPI to USB 20Gbps solution demo kit
Überblick
EZ-USB™ FX20 MIPI to USB solution demo kit consists of four Raspberry Pi camera connectors supporting 4-lane MIPI CSI-2 Rx data and an Efinix Ti180 FPGA connected to FX20 with DDR memory for frame buffering. It allows total of 16 Gbps data streaming in USB3 Vision or USB Video Class standard.
Request samples or additional information here.
Zusammenfassung der Merkmale
- Raspberry Pi camera connector
- 4-lane MIPI CSI-2 support
- USB-C bus-power
- UVC/U3V FW support
- USB FS debug port
- QSE expansion connector
Vorteile
- Quick USB 20 Gbps evaluation
- Bus-power for standalone operation
- Easy configuration flash update via USB
- Easy debugging with virtual COM
List of Components:
Potentielle Zielanwendungen
- Video frame grabber
- Mixed reality headset
- 3D scanners
- Test and measurement
Support