DEMO_5QR0680AZ_42W1
Überblick
This demostration board operates under a wide range input, and is developed to target offline SMPS application. The board features the new ICE5QR0680AZ PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DIP-7 package.
Zusammenfassung der Merkmale
- Isolated flyback topology with dual output
- Wide-range input from 85~300V ac
- Output #1: 12V/3.41A
- Output #2: 5V/0.2A
Vorteile
- High efficiency with quasi resonant switching
- Cost-efficient solution offering robust protection against line fault
Potentielle Zielanwendungen
- Offline SMPS
- Adapter
- Main power for set-top-box, water/air purifier and TV
- Auxiliary power supply for aircon, refrigerator, server, PC power and audio
Support