DEMO-3RBR1765JG
Überblick
This is the input 20 W 12 V off-line flyback converter power supply using Infineon CoolSET™ F3R family, ICE3RBR1765JG (DSO16/12). The converter is operated in Discontinuous Conduction Mode, 65 kHz fixed frequency, low standby power and various mode of protections for a high reliable system. This demo board is designed to evaluate the performance of ICE3RBR1765JG in ease of use.
-
Application note demo board 20W 12V SMPS with ICE3RBR1765JG
Share 01_00 | May 10, 2016 | PDF | 2,34 mb
Support