CYHVMS-64K-56-001
Überblick
PSoC™ high-voltage (HV) mixed signal (MS) 64K evaluation kit
The PSoC™ High Voltage Mixed Signals 64k evaluation board is based on PSoC™ HV MS 64k microcontroller, a fully integrated programmable embedded system for several automotive human machine interface (HMI), body, and powertrain applications.
The board is equipped to measure various characteristic data, including LIN/CXPI compliance and CAPSENSETM(MSCv3). It efficiently transmits this sensor data to the master system through LIN/CXPI communication.
Zusammenfassung der Merkmale
- 12-V wall adapter input
- Power switch
- Battery input connectors
- CAPSENSE™ buttons 5 NTC thermistor
- Pseudo temperature sensor
- DUT program / debug connectors 8 Reset switch
- Micro-USB connector for programming
- PSoC™ 5LP (KitProg3) for programming
- PSoC™ 5LP program header
- PSoC™ HV MS device (DUT)
- Extension header for CAPSENSE™
- External clock input
- LIN / CXPI interface
Support