CYBT-343026-EVAL
Überblick
CYBT-343026-EVAL EZ-BT Module Arduino Evaluation Board
The EZ-BT Module Arduino Evaluation Board (CYBT-343026-EVAL) enables you to evaluate and develop applications on the EZ-BT WICED™ Module, CYBT-343026-01. CYBT-343026-EVAL can be used as a standalone evaluation kit or can be combined with Arduino compatible shields.
To use the CYBT-343026-EVAL,
- Configure the evaluation board headers/switches to the desired settings
- Connect the evaluation board to a PC via a USB cable
- Refer to KBA221025 for platform files, Makefile target generation, and HCI UART switch position setting for programming
- Open the WICED™ Studio IDE, develop your application, program and test
Arduino compatible shields can be connected through the Arduino compatible headers (J3/J4/J6/J7) to provide additional I/O connections and functionality.
1 X EZ-BT Module Arduino Evaluation Board (CYBT-343026-EVAL) with on-board EZ-BT WICED™ Module (CYBT-343026-01)
1 X USB Cable
Support