CY8CKIT-146
PSoC™ 4 4200DS Prototyping Kits
The PSoC™ 4200DS Prototyping Kit enables you to evaluate and develop with Cortex-M0 based MCU with programmable digital blocks solution using the PSoC™ 4200DS device. The kit is designed with a snap-away form-factor, allowing users to separate the KitProg (on-board Programmer and Debugger) from the target board and use it independently.
The PSoC™ 4200DS Prototyping Kit features the PSoC™ 4200DS device - PSoC™ 4 with an Arm Cortex-M0 core.
The PSoC™ 4200DS device features the Arm Cortex-M0 core with up to 64KB flash, 8KB SRAM, 8 channel DMA, 4 Timer/Counter/PWM blocks, 3 Serial Communication Blocks, 2 Low-Power Comparators, 4 Universal Digital Blocks and 21 general purpose I/Os with 8 as Smart I/Os.
The PSoC™ 4200DS Prototyping kit features the Universal Digital Block as programmable solution that "just works" with the support of PSoC™ Creator IDE for flexible embedded design.
This kit enables you to quickly evaluate and develop with the digital programmable features on a 48MHz Cortex-M0 64KB flash MCU in 28SSOP package. There is also WLCSP package with same feature but in only 2.1mm x 2.1mm ultra-small size enabling full MCU plus digital programmable functionalities.
The PSoC™ 4200DS Prototyping Kit provides easy access to all the device I/Os in a breadboard-compatible format and includes an LED and a push button.
This kit also contains an on-board Programmer and Debugger, designed using PSoC™ 5LP, that can support industry standard programming interface like CMSIS-DAP and Drag-and-Drop programing.
- CY8CKIT-146-42XX PSoC™ 4200DS Prototyping board
- Quick Start Guide


