CY8CKIT-028-TFT
TFT Display Shield Board CY8CKIT-028-TFT
TFT Display, Audio, and Multiple Sensors
The TFT Display Shield Board (CY8CKIT-028-TFT) has been designed such that a TFT display, audio devices, and sensors can interface with Infineon's PSoC 6™ MCUs.
It comes with the features below to enable everyday objects to connect to the Internet of Things (IoT).
- 2.4 inch TFT Display
- Motion Sensor
- Ambient Light Sensor
- PDM Microphone
- Audio Codec
- 3.5-mm Audio Jack
This shield has a Newhaven 2.4″ 240×320 TFT display with a Sitronix ST7789 display controller and uses the 8080-Series Parallel Interface.
The TFT Display Shield Board is compatible with the PSoC 6™ WiFi-BT Pioneer Kit CY8CKIT-062-WiFi-BT and the PSoC 6™ BLE Pioneer Kit CY8CKIT-062-BLE. Refer to the respective kit guides for more details.
The table below shows the pin mapping for the PSoC™ 6 MCU Pioneer Kits that the TFT Display Shield is compatible with:
|
Code Examples in PSoC™ Creator and WICED Studio for the TFT Display Shield Board (CY8CKIT-028-TFT).
|
Kit Contents:To find out more on the CY8CKIT-062-WiFi-BT hardware, PSoC™ Creator 4.2, and WICED Studio 6.1, download the CY8CKIT-062-WiFi-BT Kit Guide from here.
To find standalone PSoC™ 6 MCU code examples for the CY8CKIT-062-WiFi-BT Pioneer Kit, you can also visit the PSoC™ 6 Code Examples page.
TFT Display Shield