CY3641
Überblick
Programming Kit
CY364x kits are designed to enable you to program the CY294x programmable clock devices, the latest additions to the Infineon timing product portfolio.
The CY294x is a programmable PLL-based crystal oscillator solution with flexible output frequency options. It is field or factory-programmable for any output frequency between 15 MHz and 2.1 GHz. Frequency options can be configured with the I2C interface. It provides excellent jitter performance across the entire output frequency range (<150fs), working reliably at supply voltages from 1.8 V to 3.3 V for ambient temperatures from –40°C to +105°C. VCXO functionality too has been provided.
There are 3 variants:
Support