BTT6020-1EKA BOARD
Überblick
The BTT6020-1EKA Daughterboard is a small PCB with soldered PROFET+24V device on it. It has to be used in combination with the PROFET+ main demo board
Zusammenfassung der Merkmale
- One channel / two channel devices can be evaluated
- One board for the complete family
- Modularity for fast and easy changing of loads and devices within the PROFETTM+ family
- Easy indication which switch is optimized for a given load
- Only one power supply needed for start up
- All logic pins are switchable directly on the board
- Also compatible with external logic voltage supplies
Support