BTS7050-2EPL DAUGH BRD Daughterboard | 12 V | adjustable current limitation| 2 channel smart high-side power switch | analog current sense, digital diagnostic
Überblick
This daughterboard comes with one PROFET™ Load Guard 12V smart high-side switch and is compatible with the PROFET™ ONE4ALL Motherboard. It provides a quick pick and place solution for lab evaluations. The motherboard in combination with the daughterboard is capable of driving typical automotive loads.
Zusammenfassung der Merkmale
- Capacitive load switching (CLS) mode
- Inverse ON
- Proportional load current sense
- Open load in ON and OFF state
- Short circuit to ground and battery
- overcurrent limitation
- Absolute temp. protection with restart control
- Dynamic temp. protection with restart control
Vorteile
- For modern automotive power distribution
- Load supply protection
- Power supply protection
- Load control and self-protection
- Wire protection
Potentielle Zielanwendungen
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving resistive, inductive and capacitive loads
- Suitable for future power distribution architectures
Diagramme
Support