BTS7030-2EPG DB SMART7 PROFET+2 12V BTS7030-2EPG DAUGHTER BOARD
Überblick
This daughterboard comes with 1 high-side switch of BTS7030-2EPG and is compatible with the PROFET™+2 12V motherboard. The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typcial automotive loads.
Zusammenfassung der Merkmale
- RDS(ON): 1.2-200 mΩ in smaller TSDSO-14
- Protection: current tripping,overvoltage
- Diagnosis: load current sense output
- Pin2pin PROFET™+2 family compatibility
- Miniaturization / Shrink of the PCB Area
Vorteile
- 50% reduced current consumption
- Simplified cost efficient ground network
- Current sense accuracy (kILIS) ≤ 5%
- Benchmark cranking voltage capability
- Smaller package size for area savings
- Low output leakage current ≤ 0.5 μA
Potentielle Zielanwendungen

Diagramme
Support