BFP540ESD BOARD
Überblick
The BFP540ESD is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
Zusammenfassung der Merkmale
• Excellent ESD performance typical value 1000 V (HBM)
• Outstanding G max = 21.5 dB
• Noise Figure F = 0.9 dB
• Gold metallization for high reliability
• Pb-free (RoHS compliant) package
Support