EVAL_3KW_2LLC_C7_20

  • Übersicht
  • Parametrisierung
  • Diagramme
  • Dokumente
  • Bestellen
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Qualität
  • Support
  • Software & Tools
  • myInfineon

3.0kW dual LLC evaluation board


Beschreibung:

The 3kW dual phase LLC evaluation board is an example of a complete Infineon solution for the HV DC-DC stage of telecom rectifiers and industrial SMPS aiming to the highest efficiency and reliability standard levels. The combination of state-of-art IPP60R040C7  600V CoolMOS™ C7 in TO-220 and  BSC093N15NS5  150V OptiMOS™ 5 in SuperSO8 power device technologies with optimized driving and control techniques using Infineon components allows to achieve this result.

>Download general descpription

Zusammenfassung der Merkmale:

  • Dual Phase LLC topology with full digital control (including current sharing and phase shedding)
  • Prevention of MOSFET body diode hard commutation and LLC capacitive mode operation
  • Graphical user interface (GUI) for parameters setting and monitoring

Vorteile:

  • Peak efficiency >98.4%
  • Flat efficiency plot from 10% to 100% load
  • Flexible design adjustment and fine tuning through the GUI

Zielanwendungen:


Parametric EVAL_3KW_2LLC_C7_20
Configuration   1EDI60N12AF
Configuration   2EDN7524R
Configuration   2N7002
Configuration   BAS 52-02V BAT165
Configuration   BSC093N15NS5
Configuration   BSS316N
Configuration   ICE2QR2280Z
Configuration   IFX1763XEJ V33
Configuration   IFX1763XEJ V50
Configuration   IPP60R040C7
Configuration   XMC4400-F64K512AB
Family   Gate Driver
Family   MOSFET
Family   Microcontroller
Target Application   Power Supplies
Type   Evaluation Board
Topology   LLC
Input Type   DC

Product Brochure

Titel Größe Datum Version
2.7 MB 27 Apr 2017 02_00

Application Notes

Titel Größe Datum Version
4.3 MB 07 Nov 2016 01_00

Additional Product Information

Titel Größe Datum Version
1.4 MB 18 Jul 2016 01_01
698 KB 18 Jul 2016 01_00
2 MB 20 Jul 2016 01_00

Product Selection Guide

Titel Größe Datum Version
22.4 MB 29 Mär 2017 01_00
Produktname EVAL_3KW_2LLC_C7_20
OPN EVAL3KW2LLCC720TOBO1
Produktstatus active and preferred
Onlinebestellung
Gehäusename --
Bleifrei
Halogenfrei
RoHS konform no
Verpackungsgröße 1
Verpackungstyp CONTAINER

Evaluierungs-Boards

Board Familie Beschreibung Status
ICE2QR2280Z CoolSET™
    active and preferred
    3 kW Dual-Phase LLC Converter Demoboard Chapter 3: Board Overview

    3 kW Dual-Phase LLC Converter Demoboard Chapter 3: Board Overview

    This chapter describes the design concept, profile and dimension of the 3kW Dual-Phase LLC converter demonstration board. The converter design is a full Infineon solution and the selected components from primary/secondary power devices, controllers and drivers are described in this section.
    Length 3:41
    3 kW Dual-Phase LLC Converter Demoboard Chapter 7: GUI Example

    3 kW Dual-Phase LLC Converter Demoboard Chapter 7: GUI Example

    This chapter demonstrates an example how to use the graphical user interface (GUI) of the 3kW Dual-Phase LLC board. The converter’s operation is monitored and controlled by the GUI.
    Length 2:50
    3 kW Dual-Phase LLC Converter Demoboard Chapter 4: Measurement Set Up

    3 kW Dual-Phase LLC Converter Demoboard Chapter 4: Measurement Set Up

    This chapter describes the test and evaluation set-up of the 3kW Dual-Phase LLC converter demonstration board. Electrical connections to power-up the board and the key waveforms to be investigated are illustrated in this section.
    Length 2:45
    3 kW Dual-Phase LLC Converter Demoboard Chapter 6: GUI Overview

    3 kW Dual-Phase LLC Converter Demoboard Chapter 6: GUI Overview

    This chapter describes the graphical user interface (GUI) of the 3kW Dual-Phase LLC converter. GUI allows access to parameter change, measurement and remote enable/disable functions of the converter. Dedicated sections to setting, monitoring, status and fault register of the GUI are showed in this chapter.
    Length 2:45
    3 kW Dual-Phase LLC Converter Demoboard Chapter 5: Operation Modes

    3 kW Dual-Phase LLC Converter Demoboard Chapter 5: Operation Modes

    This chapter describes the 3kW Dual-Phase LLC converter’s relevant operation modes. The converter start-up procedure and sequence, burst mode operation, zero voltage switching (ZVS) mechanism, synchronous rectifier operation, dual-phase operation and primary/secondary switch stress are demonstrated.
    Length 6:12
    3 kW Dual-Phase LLC Converter Demoboard Chapter 1: Introduction

    3 kW Dual-Phase LLC Converter Demoboard Chapter 1: Introduction

    This video series showcase the 3kW dual-phase LLC converter demonstration board from Infineon.
    Length 0:46
    3 kW Dual-Phase LLC Converter Demoboard Chapter 8: Measurement

    3 kW Dual-Phase LLC Converter Demoboard Chapter 8: Measurement

    This chapter describes the efficiency acquisition setup and procedure. Actual measurement is presented together with the 3kW Dual-Phase converter’s efficiency curve.
    Length 1:54

    Finden Sie eine Antwort auf Ihre Frage

    Infineon begrüßt Ihre Kommentare und Fragen.

    Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

    Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.