Multi-Purpose ESD Devices

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Infineon offers wide range of Multi-Purpose ESD Devices to protect applications such as keyboard, display, audio interfaces or power lines.

 

TVS Multi-Purpose at a glance:

  • lowest clamping voltages
  • uni & bidirectional ESD diodes
  • smallest packages down to 01005
  • extremely low leakage current
  • high ESD absorption

 



Produkt OPN Produktstatus Online bestellen Gehäuse Green Target Application VRWM CL VESD Rdyn (reverse) Rdyn (forward)
Treffer: 32                  
absteigend aufsteigend           absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
ESD230-B1-W0201  

ESD230B1W0201E6327XTSA1

active and preferred

 

 

WLL-2-1

- -5.5 V
5.5 V
7.0 pF
-
11.0 pF
-16.0 kV
16.0 kV
0.22 Ω
22.0 Ω
ESD231-B1-W0201  

ESD231B1W0201E6327XTSA1

active and preferred

 

 

WLL-2-1

- -5.5 V
5.5 V
3.5 pF
3.0 pF
4.1 pF
-30.0 kV
30.0 kV
0.3 Ω
0.3 Ω
ESD233-B1-W0201  

ESD233B1W0201E6327XTSA1

active and preferred

 

 

WLL-2-1

- -5.5 V
5.5 V
33.0 pF
-
-
-20.0 kV
20.0 kV
0.2 Ω
0.2 Ω
ESD237-B1-W0201  

ESD237B1W0201E6327XTSA1

active and preferred

 

 

WLL-2-1

- -8.0 V
8.0 V
-
-
-
-16.0 kV
16.0 kV
0.21 Ω
0.21 Ω
ESD239-B1-W0201  

ESD239B1W0201E6327XTSA1

active and preferred

 

 

WLL-2-3

- -22.0 V
22.0 V
3.2 pF
-
-
-16.0 kV
16.0 kV
0.27 Ω
0.27 Ω
ESD241-B1-W0201  

ESD241B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -3.3 V
3.3 V
6.5 pF
-
-
-15.0 kV
15.0 kV
0.09 Ω
0.09 Ω
ESD242-B1-W01005  

ESD242B1W01005E6327XTSA1

active and preferred

 

 

WLL-2-2

- -3.3 V
3.3 V
6.0 pF
-
-
-15.0 kV
15.0 kV
0.09 Ω
0.09 Ω
ESD245-B1-W0201  

ESD245B1W0201E6327XTSA1

active and preferred

 

 

WLL-2-3

- -5.5 V
5.5 V
5.8 pF
-
-
-15.0 kV
15.0 kV
0.1 Ω
0.1 Ω
ESD246-B1-W01005  

ESD246B1W01005E6327XTSA1

active and preferred

 

 

WLL-2-2

- -5.5 V
5.5 V
5.5 pF
-
-
-15.0 kV
15.0 kV
0.1 Ω
0.1 Ω
ESD249-B1-W0201  

ESD249B1W0201E6327XTSA1

active and preferred

 

 

WLL-2-3

- -18.0 V
18.0 V
4.2 pF
-
-
-16.0 kV
16.0 kV
0.27 Ω
0.27 Ω
ESD200-B1-CSP0201  

ESD200B1CSP0201XTSA1

active

Buy online

WLL-2-1

Keypad
Touchscreen
Audio
-5.5 V
5.5 V
6.5 pF
-
-
-16.0 kV
16.0 kV
0.2 Ω
0.2 Ω
ESD202-B1-CSP01005  

ESD202B1CSP01005XTSA1

active and preferred

 

 

WLL-2-2

- -5.5 V
5.5 V
6.5 pF
-
-
-15.0 kV
15.0 kV
0.2 Ω
0.2 Ω
ESD203-B1-02EL  

ESD203B102ELE6327XTMA1

not for new design

Buy online

TSLP-2-20

Audio
Headset
Keypad
-13.2 V
13.2 V
6.0 pF
-
9.0 pF
-30.0 kV
30.0 kV
0.29 Ω
0.29 Ω
ESD203-B1-02ELS  

ESD203B102ELSE6327XTSA1

not for new design

Buy online

TSSLP-2-4

Audio
Headset
Keypad
-13.2 V
13.2 V
6.0 pF
-
9.0 pF
-30.0 kV
30.0 kV
0.29 Ω
0.29 Ω
ESD204-B1-02EL  

ESD204B102ELE6327XTMA1

not for new design

Buy online

TSLP-2-19

Keypad
Touchscreen
-8.0 V
14.0 V
4.0 pF
-
7.0 pF
-18.0 kV
18.0 kV
0.6 Ω
0.5 Ω
ESD204-B1-02ELS  

ESD204B102ELSE6327XTSA1

discontinued

Buy online

TSSLP-2-3

Keypad
Touchscreen
-8.0 V
14.0 V
4.0 pF
-
7.0 pF
-18.0 kV
18.0 kV
0.6 Ω
0.5 Ω
ESD206-B1-02EL  

ESD206B102ELE6327XTMA1

not for new design

Buy online

TSLP-2-19

Audio
Headset
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD206-B1-02ELS  

ESD206B102ELSE6327XTSA1

discontinued

Buy online

TSSLP-2-3

Audio
Headset
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD206-B1-02V  

ESD206B102VE6327XTSA1

discontinued

 

 

SC79

Audio
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD207-B1-02EL  

ESD207B102ELE6327XTMA1

not for new design

Buy online

TSLP-2-19

Keypad
Touchscreen
-3.3 V
3.3 V
14.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.13 Ω
0.13 Ω
ESD207-B1-02ELS  

ESD207B102ELSE6327XTSA1

discontinued

Buy online

TSSLP-2-3

Keypad
Touchscreen
-3.3 V
3.3 V
14.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.13 Ω
0.13 Ω
ESD208-B1-02ELS  

ESD208B102ELSE6327XTSA1

discontinued

 

 

TSSLP-2-3

Keypad
Audio
-3.3 V
3.3 V
6.0 pF
-
9.0 pF
-25.0 kV
25.0 kV
0.2 Ω
0.2 Ω
ESD208-B1-02EL  

ESD208B102ELE6327XTMA1

not for new design

 

 

TSLP-2-19

Keypad
Audio
-3.0 V
3.0 V
6.0 pF
-
9.0 pF
-25.0 kV
25.0 kV
0.2 Ω
0.2 Ω
ESD217-B1-02EL  

ESD217B102ELE6327XTMA1

not for new design

 

 

TSLP-2-19

- -8.0 V
14.0 V
9.0 pF
-
13.0 pF
-25.0 kV
25.0 kV
0.3 Ω
0.18 Ω
ESD218-B1-02ELS  

ESD218B102ELSE6327XTSA1

not for new design

 

 

TSSLP-2-4

- -24.0 V
24.0 V
3.0 pF
-
3.5 pF
-18.0 kV
18.0 kV
1.0 Ω
1.0 Ω
ESD218-B1-02EL  

ESD218B102ELE6327XTMA1

discontinued

 

 

TSLP-2-20

- -24.0 V
24.0 V
3.0 pF
-
3.5 pF
-18.0 kV
18.0 kV
1.0 Ω
1.0 Ω
ESD221-U1-02EL  

ESD221U102ELE6327XTMA1

not for new design

 

 

TSLP-2-19

- -
5.3 V
38.0 pF
-
-
-25.0 kV
25.0 kV
0.27 Ω
0.27 Ω
ESD205-B1-02ELS  

ESD205B102ELSE6327XTSA1

discontinued

 

 

TSSLP-2

Keypad
Touchscreen
Keypad
Touchscreen
Keypad
Touchscreen
-5.5 V
5.5 V
5.0 pF
4.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.22 Ω
0.37 Ω
ESD205-B1-02EL  

ESD205B102ELE6327XTMA1

not for new design

 

 

TSLP-2-19

- -5.5 V
5.5 V
5.0 pF
4.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.22 Ω
0.37 Ω
ESD24VS2U  

ESD24VS2UE6327HTSA1

active and preferred

Buy online

SOT23

Keypad
Touchscreen
-
24.0 V
48.0 pF
-
52.0 pF
-
-
30.0 kV
-
0.22 Ω
0.11 Ω
ESD201-B2-03LRH  

ESD201B203LRHE6327XTSA1

discontinued

Buy online

TSLP-3-9

Keypad
Touchscreen
Audio
-5.5 V
5.5 V
-
5.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.37 Ω
0.22 Ω
ESD8V0L2B-03L  

ESD8V0L2B03LE6327XTMA1

discontinued

Buy online

TSLP-3-7

Ethernet 10/100/1000
DVI
Firewire
USB 2.0
Keypad
Touchscreen
-8.0 V
14.0 V
-
4.0 pF
7.0 pF
-
-
15.0 kV
-
0.6 Ω
0.6 Ω

Infineon expands TVS in Chip Scale Package for combining performance, robustness, quality and competitive price in ultra small package down to 01005 (0.4 x 0.2 x 0.15 mm)

 

 


Application Notes

Titel Größe Datum Version
700 KB 21 Jul 2017 01_00

Product Brochure

Titel Größe Datum Version
2.5 MB 20 Jan 2017 01_00

Simulation Tool

Titel Größe Datum Version
767 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
769 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
769 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
769 B 02 Okt 2017 01_00
769 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00
767 B 02 Okt 2017 01_00

 

CoolMOS™ in ThinPAK 5x6

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.

 
Length 3:54

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.