Gate Driver ICs

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon



Latest Innovations


µHVIC™ Family

 

µHVIC™ Family

The µHVIC™ family is a collection of high-voltage and low-voltage basic building block ICs. These simple ICs are used in common circuit elements giving designers the flexibility to innovate. The family is a basic toolkit containing ICs for common circuit elements in power electronics.

Learn more about our new building block IC family for popular circuit elements


AUIRS1170S_DSO-8-900-Combi

AUIRS1170S

First automotive qualified synchronous rectification control IC for high voltage DC/DC converters

AUIRS1170S is designed to drive N-Channel power MOSFETs used for synchronous rectification in isolated resonant, flyback and forward converters. With this new product Infineon enables easy implementation of resonant topologies in automotive DC/DC converters. In comparison to other synchronous rectification approaches the AUIRS1170S helps to reduce the number of components and power dissipation.

Benefit from smaller, cheaper and very efficient designs


 

Infineon gate driver IC technologies

Leveraging the application expertise and advanced technologies of Infineon and International Rectifier, the gate driver ICs are well suited for many application such as automotive, major home appliances, industrial motor drives, solar inverters, UPS, switched-mode power supplies, and high-voltage lighting.

 

Infineon offers a comprehensive portfolio with a variety of configurations, voltage classes, isolation levels, protection features, and package options. These flexible gate driver ICs are complementary to Infineon IGBTs, silicon and silicon carbide MOSFETs (e.g. CoolMOS™ and CoolSiC™), or as part of integrated power modules. Every switch needs a driver.

 


Related Information

IGBT Modules   Power MOSFETs   IGBTs
         
Intelligent Power Modules   Automotive IGBT Modules   Evaluation Boards


SOIC-8 Package

 

The New IRS200x 200 V IC Family

The 200 V half-bridge driver ICs (IRS2008S, IRS2007S) and high-side + low-side driver ICs (IRS2005S, IRS2005M) are tailored for low voltage (24 V, 36 V, and 48 V) and mid-voltage (60 V, 80 V and 100 V) motor drive applications. The IRS200x family utilizes our advanced high-voltage IC process to realize a compact, efficient and robust monolithic construction.

 

Learn more about our new 200 V gate driver IC family


SOIC-8 Package

 

The IR7xxxS 700 V HVIC family

The IR7xxxS family of HVICs is optimized for 700 V IGBTs or MOSFETs in applications such as solar, power supply, uninterruptible power supplies (UPS), welding and industrial power drives. The devices offer a higher breakdown voltage for enhanced reliability and performance.

 

Learn more about our rugged, reliable high-side & low-side and half-bridge drivers


1EDN-EiceDRIVER-SOT-23_6pin  

 

1EDN EiceDRIVER™ gate driver ICs for MOSFETs

Rugged, cool and fast, 1-channel low-side 4/8A gate driver ICs

Learn more and download material


Product_image_DSO-8-EiceDRIVER  

 

1EDI EiceDRIVER™ Compact 300 mil

Complementing our successful 1EDI EiceDRIVER™ Compact family, we now offer our compact drivers in a wide body package for increased creepage distance, improved thermal behavior, and optimized pin out. These drivers enable a world class common mode transient immunity of 100 kV/μs.

Learn more about our 1200V galvanically isolated single-channel wide body gate driver IC family


Product_image_SOT-23_5pin_EiceDRIVER

 

 

EiceDRIVER™ 1EDN gate driver for MOSFETs

1-channel MOSFET gate driver ICs are the crucial link between control ICs and powerful MOSFET and GaN switching devices. Gate driver ICs enable high system level efficiencies, excellent power density and consistent system robustness.

Learn more about our 1EDN EiceDRIVER™ for MOSFETs

 


2EDN EiceDRIVER™

 

 

EiceDRIVER™ 2EDN gate driver for MOSFETs

2EDN EiceDRIVER™ for MOSFETs is setting new standards in functional robustness and low power dissipation. Enhancing the existing EiceDRIVER family, the 2EDN family is the crucial link between control ICs and MOSFET, e.g. CoolMOS C7, as well as GaN switching devices. The 2EDN MOSFET driver IC enables high system level efficiencies, excellent power density and consistent system robustness.

Learn more about our 1EDN EiceDRIVER™ for MOSFETs


Product Selection Guide

Titel Größe Datum Version
10.5 MB 03 Nov 2016 01_03
22.2 MB 21 Feb 2017 00_00
2.5 MB 12 Mär 2008
3.5 MB 15 Mai 2017 01_00

Product Catalogue

Titel Größe Datum Version
2.9 MB 12 Mai 2017 03_00

Product Brochure

Titel Größe Datum Version
216 KB 09 Mai 2016 01_00

Product Brief

Titel Größe Datum Version
254 KB 08 Mär 2017 01_00
337 KB 02 Nov 2016 01_00
489 KB 21 Okt 2016 01_00
250 KB 27 Apr 2016 03_00
390 KB 27 Apr 2016 03_00
285 KB 27 Apr 2016 02_00

Application Brochure

Titel Größe Datum Version
7.3 MB 08 Nov 2016 01_00
199 KB 18 Sep 2017 02_00
409 KB 28 Jan 2016 01_00
340 KB 23 Okt 2015 01_00

Application Notes

Titel Größe Datum Version
1,015 KB 31 Jan 2012 01_00
272 KB 01 Okt 2006 01_00
12.1 MB 13 Sep 2016 01_00
731 KB 24 Mär 2017 01_00
2 MB 30 Mär 2017 01_00
1.8 MB 23 Mai 2013 01_00
208 KB 21 Jun 2013 01_00
1.3 MB 20 Feb 2008 01_00
257 KB 19 Jul 2017 01_03
917 KB 07 Apr 2017 01_01
35 KB 13 Apr 1998 01_00
41 KB 20 Mär 1998 01_00
3.3 MB 07 Apr 2017 01_00
392 KB 01 Mai 2007 01_00
5 MB 26 Jun 2017 01_00
3.9 MB 05 Apr 2017 01_00
4.3 MB 07 Nov 2016 01_00
502 KB 18 Dez 2015 01_00
683 KB 17 Dez 2015 01_00
738 KB 17 Dez 2015 01_00
726 KB 20 Apr 2015 02_00
773 KB 23 Feb 2007
100 KB 26 Mai 2006
121 KB 27 Okt 2004
425 KB 27 Okt 2004
1.2 MB 18 Jun 2001
190 KB 16 Feb 2007
147 KB 18 Jun 2001
842 KB 18 Jun 2001

Editorials

Titel Größe Datum Version
349 KB 04 Nov 2015 01_00
386 KB 04 Nov 2015 01_00
521 KB 04 Nov 2015 01_00

Article

Titel Größe Datum Version
419 KB 04 Aug 2017 01_00
204 KB 11 Mai 2016 01_00
518 KB 10 Feb 2014 01_00
647 KB 10 Nov 2014 01_00
535 KB 16 Mär 2014

Additional Product Information

Titel Größe Datum Version
130 KB 24 Nov 2015 01_00

Application Brief

Titel Größe Datum Version
87 KB 11 Jul 2017 01_00
328 KB 18 Sep 2017 02_00
445 KB 27 Apr 2017 01_00

Additional Technical Information

Titel Größe Datum Version
1.8 MB 10 Apr 2017 01_00

User Manual

Titel Größe Datum Version
215 KB 23 Sep 2005 01_00

Evaluierungs-Boards

Board Familie Beschreibung Status
EVAL-2EDL23I06PJ Gate Driver, IGBT Discrete Evaluation Board for 2EDL23I06PJ - Optimized 600V half bridge gate driver IC with LS-SOI technology to control THT Highspeed3-IGBT IKP20N60H3 in TO220 package.
  • Driving IKP20N60H3
  • For equipping 2EDL23I06PJ EiceDRIVER™
active and preferred
EVAL-6ED100HPDRIVE-AS IGBT Modules Gate driver evaluation board for FSxxxR08A6P2xx with EiceDriver Sense/Lite/Boost, Standalone, Ordering Code: SP001386654
  • 1EDI2010AS
on request
MA070E12 IGBT Modules, Gate Driver Evaluation Adapter board with booster stage for 62mm modules up to 1200V.
  • For connecting 1200V 62mm Modules and driver boards
on request
EVAL-6EDL04N02PR Gate Driver, IGBT Discrete, MOSFET Evaluation Board for 6EDL04N02PR - Full bridge 3 Phase gate driver IC with LS-SOI technology to control power devices like MOS-transistors or 180V IGBTs.
  • Driving IGBTs
  • For equipping 6EDL04N02PR EiceDRIVER™
active and preferred
EVAL-2ED020I12-F2 Gate Driver, IGBT Discrete Evaluation Board for 2ED020I12-F2 - Galvanic isolated dual channel IGBT driver IC with CT technology for 600V/1200V IGBTs.
  • Driving IGBTs
  • For equipping 2ED020I12-F2 EiceDRIVER™
active and preferred
MA401E17 IGBT Modules, Gate Driver Evaluation Adapter Board with booster stage for IHM IGBT Modules up to 1700V (140mm x 190mm).
  • For connecting 1700V IHM IGBT Modules and driver boards
on request
KIT_XMC_DP_EXP_01 Gate Driver, Microcontroller, MOSFET The new XMC™ digital power explorer kit utilizes Infineon’s industry leading XMC™ range of ARM® Cortex®-M microcontrollers, OptiMOS™ BSC0924NDI MOSFETs and IRS2011S high and low side drivers. The kit’s power board features synchronous buck converter with on-board resistive load banks.
  • BSC0924NDI
  • IRS2011S
  • XMC1302-T038X0200 AB
  • XMC4200-F64K256 AB
active and preferred
MA300E17 IGBT Modules, Gate Driver Evaluation Adapter board containing a booster stage for driving 1700V PrimePACK™ in single or parallel configuration.
  • For connecting 1700V PrimePACK™ IGBT Modules and driver boards
on request
HYBRID KIT1+ IGBT Modules, Gate Driver Evaluation Kit including HybridPACK™ 1 power module, driverboard with coreless transformer isolated driver (1ED020I12- FA) and logic board
  • CAN Transceiver TLE6250
  • DC/DC Converter TLE8366EV, TLE7368
  • Diodes: BAS16, BAT54-04W
  • Driver IC 1ED020I12FA2
  • Including: IGBT Module FS400R07A1E3
  • MOSFETs: IPD90P03P4L-04, IPD144N06NG, BSS138N
  • Microcontroller SAK-TC1767-256F133HL
  • Transitor: BCR183S, BCR10PN, BDP949
  • Voltage Regulator TLE4266, TLE4296-2GV50
on request
EVAL-IGBT-650V-TO247-4 IGBT Discrete, Gate Driver Adaptable double pulse tester for IGBTs in TO-247 4pin package
    active and preferred
    HYBRID KIT2 ENH SIL IGBT Modules, Gate Driver Evaluation Kit including HybridPACK™ 2 Enhanced power module and driverboard with EiceDRIVER™ SIL 1EDI2002AS, EiceDRIVER™ Boost 1EBN1001AE and AURIX™ 32-bit multicore microcontroller TC277
    • AURIX™ 32-bit multicore microcontroller TC277
    • EiceDRIVER™ Boost 1EBN1001AE
    • EiceDRIVER™ SIL 1EDI2002AS
    • HybridPACK™ 2 Enhanced FS800R07A2E3_B31
    on request
    MA200E12 IGBT Modules, Gate Driver Evaluation Adapter board with booster stage for 1200V EconoDUAL™ 3 modules.
    • For connecting 1200V EconoDUAL™ 3 Modules and driver boards
    on request
    EVAL-1ED020I12-BT Gate Driver, IGBT Discrete Evaluation Board for 1ED020I12-BT - Galvanic isolated single channel IGBT driver IC with CT technology for 600V/1200V IGBTs.
    • Driving IGBTs
    • For equipping 1ED 1200V single channel EiceDRIVER™
    active and preferred
    MA300E12 IGBT Modules, Gate Driver Evaluation Adapter board containing a booster stage for driving 1200V PrimePACK™ in single or parallel configuration.
    • For connecting 1200V PrimePACK™ IGBT Modules and driver boards
    on request
    7ED020E12-FI-W2 IGBT Modules, Gate Driver Evaluation Driver Board for EasyPIM™ 2B PressFIT Modules up to 1200V. Coreless transformer halfbridge IGBT drivers (2ED020I12-FI) are used for gate control and protection.
    • Equipped with EiceDRIVER™ 2ED020I12-FI
    • For driving EasyPIM™ 2B PressFIT Modules
    on request
    EVAL_800W_130PFC_C7 Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 800W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 97.8% peak efficiency, 130 kHz-high power density
    • 2EDN7524F
    • ICE2QR4780Z
    • ICE3PCS01G
    • IDH06G65C5
    • IPP60R180C7
    • XMC1302-T038X200 AB
    on request
    EVAL_800W_PFC_C7_V2 Diode (Si, SiC), Gate Driver, Power Controller (PWM, PFC), MOSFET 800W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 97.8% peak efficiency, 130 kHz-high power density
    • 2EDN7524F
    • ICE2QR4780Z
    • ICE3PCS01G
    • IDH06G65C5
    • IPP60R180C7
    • XMC1402-Q040X0128 AA
    active and preferred
    EVAL_600W_12V_LLC_C7 Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DCDC/LLC stage, 400V/12V DC, 97.8% peak efficiency
    • IPP60R180C7, BSC010N04LS, 2EDL05N06PF, ICE2HS01G, ICE2QR2280Z, 2EDN7524F
    active and preferred
    EASYKIT DCDC IGBT Modules, Gate Driver DC/DC converter system Evaluation Kit for the F4-50R07W1H3_B11A EasyPACK 1B Automotive Power Modules.
    • Diodes BAS3010, BAT64, BAS16, SMBD914
    • Driver IC 1ED020I12, 2ED020I12
    • Including: IGBT Module F4-50R07W1H3
    • MOSFETs IPB180N08, BSO604
    • Transistor BC817
    • Voltage Regulator TLE7274
    on request
    MA401E12 IGBT Modules, Gate Driver Evaluation Adapter Board with booster stage for IHM IGBT Modules up to 1200V (140mm x 190mm).
    • For connecting 1200V IHM IGBT Modules and driver boards
    on request
    7ED020E12-FI-U1 IGBT Modules, Gate Driver Evaluation Driver Board for SmartPIM 1 Modules up to 1200V. Coreless transformer half-bridge IGBT drivers (2ED020I12-FI) are used for gate control and protection.
    • Equipped with EiceDRIVER™ 2ED020I12-FI
    • For driving SmartPIM 1 Modules
    on request
    EVAL-1ED020I12-B2 Gate Driver, IGBT Modules Evaluation Board for 1ED020I12-B2 - Galvanic isolated single channel IGBT driver IC with CT technology for 600V/1200V IGBTs.
    • Driving IGBTs
    • For equipping 1ED 1200V single channel EiceDRIVER™
    active and preferred
    EVAL_600W_12V_LLC_P7 Gate Driver, Microcontroller, MOSFET
    • 2EDL05N06PF
    • 2EDN7524
    • BSC010N04LS
    • ICE2QR2280Z
    • IPP60R180P7
    • XMC4200
    active and preferred
    EVAL_800W_PSU_4P_C7 MOSFET, Gate Driver This 800W evaluation board is intended to be a form, fit and function testplatform for server applications to show operation of the 600V CoolMOS C7, 650V SiC Diode , Optimos 40V, Quasi Resonat Flyback (QR) and XMC 1400/4200 controller.The evaluation board is designed around the Infineon 600V CoolMOS 4-Pin device and the cost effective Optimos 40V Technology to show switching performance and power density design .
      active and preferred
      EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
      • 1EDI60N12AF
      • 2EDN7524R
      • 2N7002
      • BAS 52-02V BAT165
      • BSC093N15NS5
      • BSS316N
      • ICE2QR2280Z
      • IFX1763XEJ V33
      • IFX1763XEJ V50
      • IPP60R040C7
      • XMC4400-F64K512AB
      active and preferred
      MA070E17 IGBT Modules, Gate Driver Evaluation Adapter board with booster stage for 62mm modules up to 1700V.
      • For connecting 1700V 62mm Modules and driver boards
      on request
      MA200E17 IGBT Modules, Gate Driver Evaluation Adapter board with booster stage for 1700V EconoDUAL™ 3 modules.
      • For connecting 1700V EconoDUAL™ 3 Modules and driver boards
      on request
      EVAL-2EDL05I06PF Gate Driver, IGBT Discrete, MOSFET Evaluation Board for 2EDL05I06PF - Optimized 600V half bridge gate driver IC with LS-SOI technology to control power devices like MOS-transistors or IGBTs.
      • Driving IGBT Modules
      • For equipping 1ED 1200V single channel EiceDRIVER™
      active and preferred
      1EDI2010AS EVALKIT IGBT Modules Ordering Code: SP001506880
      • 1EDI2010AS
      on request
      EVAL_2K5W_CCM_4P_V2 Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 2500W CCM Power factor correction (PFC), 110/230 AC to 400 DC, >98% peak efficiency, 65/100 kHz, shows efficiency benefits due to usage of TO247-4
      • 1EDI60N12AF
      • ICE3PCS01G
      • ICE3RBR4765JZ
      • IDH16G65C5
      • IFX91041
      • IPZ60R040C7
      coming soon
      WM_MOTOR_CONTROL_01 Microcontroller, IGBT Discrete, Gate Driver, Power Controller (PWM, PFC), Linear Voltage Regulator (LDO) This solution demonstrates sensorless FOC for washing machine PMSM motor control. It implemented key software functions, a step-by-step implementation, and linking up with µC/Probe™ XMC™. User will be able to use of µC/Probe™ XMC™ to visualise data and fine-tune FOC.
      • 6EDL04I06NT
      • ICE3RBR4765JG
      • IFX1763XEJV33
      • IKD10N60R
      • XMC1302
      EVAL_3KW_DB_PFC_C7 Diode (Si, SiC), Gate Driver, Microcontroller, MOSFET Full IFX solution for a Bridgeless Dual Boost PFC for a 3kW Server/Telecom/Industrial SMPS
      • IPW65R045C7
      • 1EDI60N12AF
      • 2EDN7524F
      • ICE2QR2280
      • IDH16G65C5
      • IPZ65R045C7
      • TLF4949
      • XMC1300
      coming soon
      EVAL_2KW_ZVS_FB_CFD2 Gate Driver, MOSFET 2kW DCDC/ZVS full bridge stage 380/48 VDC, 96.6% peak efficiency
      • 2EDN7524F
      • IPP110N20N3 G
      • IPW65R080CFD
      active and preferred
      EVAL_800W_PFC_P7 Gate Driver, Microcontroller, MOSFET, Power Controller (PWM, PFC) The purpose of this demoboard is to demonstrate the performance of the latest 600V CoolMOS™ P7 (IPP60R180P7) Power MOSFET technology working at 65kHz in a CCM PFC boost converter along with EiceDRIVER™ ICs (2EDN7524F) and 650V CoolSiC™ Schottky Diode Generation 5 (IDH06G65C5) using analog control (ICE3PCS01G).
      • 2EDN7524F
      • ICE2QR2280Z
      • ICE3PCS01G
      • IDH06G65C5
      • IPP60R180P7
      active and preferred
      HYBRID KIT DRIVE SENSE IGBT Modules Hybrid kit drive with HybridPACK Drive FS820R08A6P2LB (long AC tabs) and LEM current sensor. Ordering Code: SP001464626
      • 1EDI2010AS
      on request
      EVAL-600W-12V-LLC-A Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DC-DC/LLC stage 400/12VDC, 97.4% peak efficiency (digital and analog version available)
      • 2EDL05N06PF
      • 2EDN7524F
      • BSC010N04LS
      • ICE2HS01G
      • ICE2QR2280Z
      • IPP60R190P6
      • XMC4200
      active and preferred
      MA400E17 IGBT Modules, Gate Driver Evaluation Adapter board with booster stage for IHM modules up to 1700V (130mm x 140mm).
      • For connecting 1700V IHM IGBT Modules and driver boards
      on request
      EVAL-6EDL04I06PT Gate Driver, IGBT Discrete Evaluation Board for 6EDL04I06PT - Full bridge 3 Phase gate driver IC with LS-SOI technology to control power devices like MOS-transistors or 600V IGBTs
      • Driving RCD-IGBTs
      • For equipping 6EDL04N02PR EiceDRIVER™
      active and preferred
      EVAL-1EDI60I12AF Gate Driver, IGBT Discrete, MOSFET Evaluation Board for 1EDI60I12AF – two 1200V single channel coreless transformer isolated gate driver IC in half bridge configuration for MOS-transistors or IGBTs.
      • Driving MOS-transistors or IGBTs
      • For equipping 1EDI 1200V single channel EiceDRIVER™
      active and preferred
      EVAL_3KW_2LLC_P7_47 Gate Driver, Microcontroller, MOSFET Full IFX solution for the HV DCDC stage of a 3KW Telecom/industrial SMPS
      • 1EDI60N12AF
      • 2EDN7524
      • BSC093N15NS5
      • ICE2QR2280Z
      • IPW60R037P7
      • XMC4400
      active and preferred
      MA400E12 IGBT Modules, Gate Driver Adapter board with booster stage for 1200V IHM modules (130mm x 140mm). The IGBT module is to be ordered separately.
      • For connecting 1200V IHM IGBT Modules and driver boards
      on request
      KIT_600W_LLC_DI_CTRL MOSFET, Gate Driver, Microcontroller Adapter-Kit to replace the analog control card by a digital version
      • Silicon transistor (BC846PN)
      • Voltage regulator (IFX91041EJV33)
      • XMC™ microcontroller (XMC4200-Q48K256AB)
      active and preferred
      HYBRID KIT DRIVE IGBT Modules Hybrid kit drive with HybridPACK Drive FS820R08A6P2B. Ordering Code: SP001464622
      • 1EDI2010AS
      on request
      IRUCS1 Gate Driver
      • IR25750L
      active
      KIT_2K5W_CCM_TOLL MOSFET, Diode (Si, SiC), Gate Driver This TO-lead less (TOLL) adapter is special made in order to upgrade the EVAL_2.5KW_CCM_4PIN evaluation board for SMD devices in the PFC stage by just exchanging the heatsink with the already assembled devices on it. The C7 GOLD series (G7) for the first time brings together the benefits of the improved C7 GOLD 600V CoolMOS™ technology, 4 pin Kelvin Source capability and the improved thermal properties of the TOLL package to enable a possible SMD solution for high current applications.
      • CoolMOSTM -IPT60R028G7
      • CoolSICTM G5 - IDK12G65C5
      active and preferred
      KIT_XMCI45_LARIX_PINU_1 Security, Gate Driver, LED Driver & Ballast Controller, Linear Voltage Regulator (LDO), MOSFET, Power Controller (PWM, PFC), Sensor Quadrocopter demonstrator kit with 9-axis motion tracking, pressure sensor and authentication representation. Control via Bluetooth or radio transmitter.
      • BCR321U
      • BSC0925ND
      • DPS310
      • IFX1117MEV33
      • IFX91041V50
      • IR2301S
      • MPU9250
      • ORIGA™ 2L
      • XMC1302 Q040X0128
      • XMC4200 OBD
      • XMC4500
      coming soon

      Simulation Tool

      Titel Größe Datum Version
      783 B 27 Sep 2016 01_00
      799 B 25 Apr 2017 01_00
      825 B 27 Sep 2016 01_00
      799 B 27 Sep 2016 01_00
      783 B 05 Apr 2016 01_00
      769 B 27 Sep 2016 01_00
      769 B 27 Sep 2016 01_00
      793 B 27 Sep 2016 01_00

      Simulation Models

      Titel Größe Datum Version
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      5 KB 20 Aug 2001
      7 KB 20 Aug 2001
      7 KB 20 Aug 2001
      5 KB 20 Aug 2001
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      17 KB 20 Aug 2001
      7 KB 20 Aug 2001
      5 KB 20 Aug 2001
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      6 KB 20 Aug 2001
      17 KB 20 Aug 2001
      7 KB 20 Aug 2001
      4 KB 20 Aug 2001
      7 KB 20 Aug 2001
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      6 KB 20 Aug 2001
      8 KB 20 Aug 2001
      6 KB 20 Aug 2001
      6 KB 20 Aug 2001
      6 KB 20 Aug 2001
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      5 KB 20 Aug 2001
      17 KB 20 Aug 2001
      6 KB 20 Aug 2001
      4 KB 20 Aug 2001
      17 KB 20 Aug 2001
      4 KB 20 Aug 2001
      5 KB 20 Aug 2001
      7 KB 20 Aug 2001
      6 KB 20 Aug 2001
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      6 KB 20 Aug 2001
      7 KB 20 Aug 2001
      6 KB 20 Aug 2001
      6 KB 20 Aug 2001
      6 KB 20 Aug 2001
      6 KB 20 Aug 2001
      5 KB 20 Aug 2001
      17 KB 20 Aug 2001
      7 KB 20 Aug 2001
      7 KB 20 Aug 2001
      14 KB 20 Aug 2001
      17 KB 20 Aug 2001

      eLearning-1edn-gate-driver-replacement-guide

       

         

      eLearning: 1EDN EiceDRIVER™ gate driver ICs for MOSFETs & IGBTs

      This training is a combination of a replacement guide tool and an online course. With a few clicks you will be guided how to replace existing driver solutions with competitor products with Infineon drivers. In addition to the replacement solution, various technical details and relevant datasheet parameters are explained in more detail.

      This online course is a useful instrument to get a deeper understanding of the most important datasheet parameters as well as available Infineon driver solutions.

       

      Video_2EDN_Eicedriver_gatedriver

       

         

      1EDN EiceDRIVER™ gate driver ICs for MOSFETs & IGBTs

      This video introduces the 1-channel gate driver IC 1EDN EiceDRIVER™ from Infineon. The crucial link between control ICs and powerful MOSFETs.

      Length: 8:47

       

      ReplacementGuide

         

      2EDN EiceDRIVER™ replacement guide

      With the Infineon replacement guide 2EDN EiceDRIVER™ you will easily find a replacement solution for your driver to migrate to the Infineon 2EDN driver family. We have checked many different competitor drivers according to footprint, pinout, functionality and package type. Select your current solution and the Infineon replacement guide provides you in a very compact eLearning the matching Infineon part with additional facts and replacement know-how.  

        Watch-chinese-version    watch-hindi-version

       

      iMOTION™ – Codeless Approach to Variable Speed Motor Control  

      iMOTION™ – codeless approach to variable speed motor control

      As variable speed motor control expands into areas where simple on/off motor control traditional reigned, Infineon provides a turnkey “No C-Code” variable speed development solution to quickly and easily design motor drive systems. This presentation highlights the technical features & benefits of the solution as well as describes how the straight forward development process works.

       
      Length 23:50

       

       

      An Introduction to Infineon Gate Drivers  

      An introduction to Infineon gate drivers

      Do you want to know more about Infineon´s gate drivers? Watch our introduction video and become familiar with our product portfolio.

       
      Length 07:03

       

       

      EiceDRIVER™ 2EDL Driver IC Family

      EiceDRIVER™ 2EDL Driver IC Family

      EiceDRIVER™ 2EDL is a 600V half bridge gate driver IC family basing on level-shifter SOI (Silicon on Insulator) technology, which integrates low-ohmic ultrafast bootstrap diode and supports higher efficiency and smaller form factors of applications.

       
      Length 9:21
      2EDL半桥驱动芯片

      2EDL半桥驱动芯片

      EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.

       
      Length 8:30

      Finden Sie eine Antwort auf Ihre Frage

      Infineon begrüßt Ihre Kommentare und Fragen.

      Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

      Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.