Security controllers for USB tokens

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Hardware-based security providing secure access and authentication to networks and internet services


Infineon’s SOLID FLASH™ based-controller families reduce time-to market and time-to-project to unprecedented levels. These security controllers for USB tokens enable secure authentication for network access, e-transactions and e-banking applications. They also pave the way for new cloud-enabled services by building on the existing USB infrastructure to deliver secure access and authentication mechanisms.

Technology

Integrity_Guard_web

 

Infineon_Icon_Solid_Flash_web


Produkt Product Description Leading Technologies Interfaces NVM / 凌捷掩膜 User ROM RAM CPU Symmetric Cryptography Asymmetric Cryptography Ambient Temperature
Treffer: 15
absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
SLM 97CUSIFX1M00PH   Multi-interface USB-security cryptocontroller for industrial use
SOLID FLASH™
Mega Memory
4 GPIOs
I2C
ISO 7816
SPI
USB 2.0
1.0 MByte
- 32.0 kByte
32-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-40.0 °C
105.0 °C
SLM 97CUSIFX5000PH   Multi-interface USB-security cryptocontroller for industrial use
SOLID FLASH™
4 GPIOs
I2C
ISO 7816
SPI
USB 2.0
504.0 kByte
- 24.0 kByte
32-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-40.0 °C
105.0 °C
SLE 97CUSIFX1M00PH   Multi-interface USB-security cryptocontroller
SOLID FLASH™
Mega Memory
4 GPIOs
I2C
ISO 7816
SPI
USB 2.0
1.0 MByte
- 32.0 kByte
32-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 97CUSIFX8000PH   Multi-interface USB-security cryptocontroller
SOLID FLASH™
4 GPIOs
I2C
ISO 7816
SPI
USB 2.0
792.0 kByte
- 24.0 kByte
32-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 97CUSIFX5000PH   Multi-interface USB-security cryptocontroller
SOLID FLASH™
4 GPIOs
I2C
ISO 7816
SPI
USB 2.0
504.0 kByte
- 24.0 kByte
32-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 97CUFX500FPH   USB-security cryptocontroller for use in chipcard formfactor
SOLID FLASH™
ISO 7816
USB 2.0
504.0 kByte
- 20.0 kByte
32-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 97CUFX5000PH   USB-security cryptocontroller
SOLID FLASH™
ISO 7816
USB 2.0
504.0 kByte
- 20.0 kByte
32-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CLUFX5000PH   Multi-interface USB-security cryptocontroller with a contactless interface
Integrity Guard
SOLID FLASH™
14 GPIOs
I2C
ISO 14443 A/B
ISO 18092 passive mode
ISO 7816
Mifare compatible
SPI
USB 2.0
500.0 kByte
- 16.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CLUFX3000PH   Multi-interface USB-security cryptocontroller with a contactless interface
Integrity Guard
SOLID FLASH™
14 GPIOs
I2C
ISO 14443 A/B
ISO 18092 passive mode
ISO 7816
Mifare compatible
SPI
USB 2.0
300.0 kByte
- 12.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CLUFX5007PH   Multi-interface USB-security cryptocontroller with a contactless interface
Integrity Guard
SOLID FLASH™
12 GPIOs
I2C
ISO 14443 A/B
ISO 18092 passive mode
ISO 7816
Mifare compatible
optimized for sub-ID1
SPI
USB 2.0
500.0 kByte
- 16.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CLUX5007PH   Multi-interface USB-security cryptocontroller with a contactless interface
Integrity Guard
SOLID FLASH™
12 GPIOs
I2C
ISO 14443 A/B
ISO 18092 passive mode
ISO 7816
Mifare compatible
optimized for sub-ID1
SPI
USB 2.0
500.0 kByte
182.0 kByte
16.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CUFX500FPH   USB-security cryptocontroller for use in chipcard formfactor
Integrity Guard
SOLID FLASH™
ISO 7816
USB 2.0
500.0 kByte
- 12.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CUFX3009PH   USB-security cryptocontroller for use in chipcard formfactor
Integrity Guard
SOLID FLASH™
ISO 7816
USB 2.0
300.0 kByte
- 12.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CUFX5000PH   Multi-interface USB-security cryptocontroller
Integrity Guard
SOLID FLASH™
12 GPIOs
I2C
ISO 7816
SPI
USB 2.0
500.0 kByte
- 16.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C
SLE 78CUFX3000PH   USB-security cryptocontroller
Integrity Guard
SOLID FLASH™
ISO 7816
USB 2.0
300.0 kByte
- 12.0 kByte
Dual 16-bit
AES up to 256-bit
DES, 3DES
ECC up to 521-bit
RSA up to 4096-bit
-25.0 °C
85.0 °C

SLE 97 SOLID FLASH™ family

32-bit security controller for high-performance USB token applications

SLE 78 SOLID FLASH™ family

16-bit cache-based security controller for USB token applications with Integrity Guard  

The SLE 97 comes with a modular concept and rich feature set to provide the perfect fit for your high-performance security applications.

Highlights include:

 

  • ARM® SecurCore® SC300™architecture
  • USB 2.0 full-speed interface
  • Additional peripherals such as I²C and SPI 
  • NVM size of up to 1 MB
  • On-chip clock recovery
  • Certification Level EAL 5+ (High) and EMVCo

The SLE 78 comes with outstanding digital security concept Integrity Guard and all the features you need to design a secure USB token

Highlights include:

 

  • USB 2.0 full-speed interface
  • Additional peripherals such as I²C and SPI
  • Self-checking dual CPU
  • On-chip clock recovery and on-chip voltage regulator
  • Fully encrypted data path, including processing of encrypted data in the CPU
  • ISO 14443 type A&B and ISO 18092 NFC passive mode
  • Supporting for high (up to 848 Kbit/s) and very high bit rates (up to 6.8 Mbit/s)
  • Certification levels up to EAL6+ (high) and EMVCo.

 


Product Brief

Titel Größe Datum Version
406 KB 21 Jan 2013 04_12

Whitepaper

Titel Größe Datum Version
2 MB 13 Sep 2012 04_12
1.7 MB 17 Apr 2012 04_12

Application Brochure

Titel Größe Datum Version
1.5 MB 18 Feb 2016 02_16

Product Selection Guide

Titel Größe Datum Version
2.1 MB 03 Nov 2015 11_15

FIDO - simple & secured online authentication - Interview with Joerg Borchert@Cartes 2015

 

Joerg Borchert, Vice President Chip Card & Security, Infineon Technologies Americas, explains the idea of FIDO and the thinking behind, who are the main drivers for the FIDO Alliance and what they have accomplished so far. Besides that you will learn about the FIDO specifications, Infineon's FIDO-certified USB solution, and how does FIDO authentication take security into account.

 
Length 13:20

 

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.