Secure Access Module CIPURSE™ (SAM)

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

SLF 9630 - based on high-performance SLE 78 security controller

The CIPURSE™SAM is a ready-to-use Secure Access Module. It offers a dedicated key management system with flexible key diversification and secured key loading for user card authentication, personalization and SAM administration.


State-of-the-art and future proven security architecture

The CIPURSE™SAM is based on the high-performance 16-bit SLE 78 security controller with Integrity Guard and CC EAL 6+ (High) certification according to Common Criteria 3.1 and protection profile PP0035. It incorporates the CIPURSE™ security architecture and is compliant to the CIPURSE™ Cryptographic Protocol using AES-128, augmented by a combination of hardware and software security measures. Commands and transmitted data can be secured using the CIPURSE™ Cryptographic Protocol which is inherently resistant against physical attacks like DPA and DFA


Produkt Product Description Applications Interfaces Memory Security Features Data Rate Delivery Forms Certifications Tools
Treffer: 1
absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
SLF 9630   CIPURSE™ secure access module (SAM)
Access control
Authentication
Micro payment
Transport ticketing
ISO 7816
fully configurable
multi-application file system
3DES, AES128, AES192, AES256
CIPURSE™ and Mifare compatible encryption
online and offline mode
secured key loading
Subject to the active interface
ID-1/ID-000 card (SIM format)
VQFN-8
CC EAL6+ high for HW
CIPURSE™
CIPURSE™ development kit

Main features

  • CIPURSE™ SAM specification compliant
  • Supporting CIPURSE™T with Consistent Transaction Mechanism (CTM), CIPURSE™S, CIPURSE™L Profiles
  • Enables secured authentication between a reader and CIPURSE™ smart cards using AES-128 based authentication schemes or cards using Mifare compatible technology
  • Dedicated key management system including key derivation and key upload
  • Online and offline modes
  • Up to 8 SAM applications (ADF) configurable
  • Up to 512 reloadable 128-bit keys across all key files for SAM operations

 

Security

  • Fully encrypted data path
  • Calculation with encrypted data path in the CPU itself
  • Comprehensive digital error correction over the complete data path
  • Self-checking dual CPU
  • Mutual authentication scheme using AES-128 (3-pass as per ISO/IEC 9798-2)
  • Data exchange protocol inherently DPA and DFA resistant, offering AES-MAC and AES-encryption, and also providing sequence integrity protection for APDUs
  • Flexible access rights and secure messaging rules configurable for each file
  • Up to eight 128-bit AES keys per CIPURSE™SAM application configurable

 

 Benefits

  • Ready-to-use for personalization
  • Future proven cost effective solution for security application
  • CIPURSE™ certified
  • CC EAL 6+ (high) for HW

Application Brochure

Titel Größe Datum Version
1.5 MB 18 Feb 2016 02_16
767 KB 05 Apr 2015 03_15

Article

Titel Größe Datum Version
495 KB 04 Mai 2017 01_00

Product Brief

Titel Größe Datum Version
206 KB 30 Aug 2016 08_16

Product Selection Guide

Titel Größe Datum Version
2.1 MB 03 Nov 2015 11_15

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.