Contactless memories

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Optimized for personal and object identification

Infineon's my-d™ products are available in plain mode with open memory access and in secure mode with memory access controlled by authentication procedures. Architectural interoperability of my-d™ products enables an easy migration from simple to more demanding applications.

 

  • Providing different memory sizes
  • Featuring NFC Forum™ Type 2 Tag functionality
  • Incorporating security features to enable considerable flexibility in the application design




At a glance

Flexible controls within the my-d™ devices start with plain mode operation featuring individual page locking; for more complex applications various settings in secure mode can be set for multi user / multi application configurations.

 

In plain mode access to the memory is supported by 4-byte block as well as 8-byte page structure. In secure mode a cryptographic algorithm based on a 64-bit key is available. Mutual authentication, message authentication codes (MAC) and customized access conditions protect the memory against unauthorized access.

 

Configurable Value Counters featuring anti-tearing functionality are suitable for value token applications, such as limited use transportation tickets.

 

Some dedicated examples:

 

Product Application

my-d™ move - SLE 66R01P

public transport, smart posters, NFC device pairing

my-d™ move NFC - SLE 66R01PN

public transport, smart posters, NFC device pairing

NFC initialized state

my-d™ move lean - SLE 66R01L

public transport, smart posters, NFC device pairing

my-d™ NFC - SLE 66RxxP

smart posters and maps, NFC device pairing, loyalty schemes, consumer good information, healthcare monitoring

my-d™ vicinity plain - SRF 55VxxP

factory automation, healthcare, ticketing, access control

my-d™ vicinity plain HC - SRF 55VxxP HC

ticketing, brand protection, loyalty schemes, ski passes

my-d™ vicinity secure - SRF 55VxxS

ticketing, brand protection, loyalty schemes, access control

Data Sheet

Titel Größe Datum Version
1.1 MB 30 Mai 2011 05_11
1.4 MB 19 Jul 2016 11_11
1.3 MB 24 Nov 2011 11_11

Product Brief

Titel Größe Datum Version
570 KB 16 Dez 2014 08_14
1.2 MB 13 Jul 2015 01_09

Product Information

Titel Größe Datum Version
479 KB 20 Jul 2017 01_00
214 KB 30 Jul 2015 03_09
1 MB 07 Jul 2015 11_11
201 KB 17 Mär 2016 07_07
963 KB 07 Dez 2015 05_10
1,008 KB 13 Jul 2015 11_11

Whitepaper

Titel Größe Datum Version
2.8 MB 07 Jan 2015 08_14

Application Notes

Titel Größe Datum Version
1.1 MB 16 Jan 2015 11_11

Application Brochure

Titel Größe Datum Version
1.5 MB 18 Feb 2016 02_16
767 KB 05 Apr 2015 03_15

Product Selection Guide

Titel Größe Datum Version
2.1 MB 03 Nov 2015 11_15

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.