PSoC™ Creator COMPONENT DATASHEET - INCREMENTAL ADC (ADC_UAB)
Überblick
General Description

A general purpose retriggerable ADC that can provide results with a resolution of 14 bits and a conversion time of 1 ms.
Results are returned through API function calls that perform scaling, saturation, and calibration tasks.
- Single sample incremental ADC
- Rail to rail input voltage capability
- Differential or single-ended input
- Full scale ranges from ±Vdda down to ±150 mV
- Data scaling, saturation, and calibration managed by API functions
Support