Main Flash (PDL_MFlash)
Überblick
General Description
The Peripheral Driver Library (PDL) Main Flash (PDL_MFlash) module provides support for safely reading and writing Main Flash (from RAM-based firmware). This MFlash Component automatically adds the firmware drivers from the PDL to your project after a successful build.
- Chip and sector erase
- 16- or 32-bit data widths
- Built-in Error Correction Code (ECC) for single bit of errors in each word
Support