USB EZ-USB™ SX3 Configuration Utility
Überblick
The EZ-USB™ SX3 Configuration Utility can be used to configure EZ-USB™ SX3 devices according to users application or system requirements. The utility allows users to intuitively select and configure the parameters for their application and saves time on firmware development. This utility also allows programming of the connected SX3 device with the generated configuration.
- Supported on Windows, Linux, and macOS
- Supports configuration of SX3-UVC (CYUSB3017) and SX3-Data (CYUSB3015 and CYUSB3016) variants
- Supports generation of a new configuration and importing of an existing configurations
- Creates a single merged file with the SX3 device configuration, FIFO Master (FPGA/ISP) configuration, and video source (Image sensor/ HDMI receiver) configuration
- Supports programming of the SX3 device with the generated configuration file
- Supports import and export of generated device configurations
- Provides integrated help content for each configuration parameter in the Help tab
Support