EZ-USB™ FX2LP
综述
High-Speed USB Peripheral controller
Infineon's EZ-USB™ FX2LP (CY7C68013A/14/15/16A) is a low power, highly integrated USB 2.0 microcontroller. FX2LP has a fully configurable General Programmable Interface (GPIF) and master/slave endpoint FIFO (8-bit or 16-bit data bus), which provides an easy and glueless connection to popular interfaces such as ATA, UTOPIA, EPP, PCMCIA, DSP, and most processors.
FX2LP goes into a wide range of applications such as printers, scanner, storage devices, cameras, STB and many more. For applications needing ultra low power such as mobile phones and PMPs, EZ-USB™ FX2LP18 (CY7C68053) is ideal with its low power consumption and small package.
- Integration: single chip integrated with USB 2.0 transceiver, smart SIE, enhanced 8051 microprocessor and 16 kB on-chip code/data RAM
- Ultra low power: low 3.3 V core, ultra low 1.8 V (FX2LP18)
- Connectivity: I²C, USART
- Flexibility: proprietary 16-bit GPIF
- Packages: available in different Pb free pin/packages (56 SSOP/QFN/VFBGA, 100/128 TQFP)
- Purchase the CY3689 EZ-USB FX2LP discovery kit
- Install GPIF designer software
- Install Suite USB software
- Read the getting started with FX2LP
- Join the Infineon Developer Community
产品
支持