enCoRe V
综述
The enCoRe V (CY7C6434x, CY7C6435x) is a full speed USB controller that supports a rich instruction set. It integrates SRAM for data storage, an interrupt controller, sleep and watchdog timers, and IMO and ILO, leading to a reduced overall system cost.
Similar to Infineon’s enCoRe III family, enCoRe V also incorporates the powerful Harvard Architecture Processor (M8C) along with integrated and configurable analog, digital, and interconnect circuitry. This enables enCoRe V to be customized for different peripheral configurations specific to the target application. Continuing the tradition of enCoRe family devices, enCoRe V eliminates the need for an external crystal, various passives, and voltage regulator.
- Integration: Single chip integrated with 24 MHz oscillator, 32 kB flash, 2 kB SRAM, and voltage regulator
- Connectivity: I2C slave selectable between 50 kHz, 100 kHz, or 400 kHz, SPI master and slave configuration between 46.9 kHz and 12 MHz
- Low Power: 0.1 uA current in deep sleep mode
- Packages: Available in different Pb free pin/packages (16 QFN, 32 QFN, 48 QFN)
产品
支持