enCoRe III
综述
Introducing CCG1 USB type-c controller with powerful delivery
enCoRe III (CY7C64215) is a family of Full Speed USB controllers based on Infineon's flexible PSoC® architecture. These USB controllers have configurable analog and digital blocks, allowing you to customize the part based on your target application. In addition to this, enCoRe III also intergrates components such as RAM, clock generator and USB termination resistors reducing the overall system cost.
- Integration: Single chip integrated with 48 MHz clock generator, 16 kB flash and 1.5 k Ohm pull up resistors to eliminate the need for external components
- Configurable Blocks:
- 6 analog blocks to provide up to two 6-to-14 bit ADCs
- 4 digital blocks to provide UART/SPI/PWM interface
- Connectivity: I2C slave/master and multi-master at up to 400 KHz
- Low Power: 6.5 uA current consumption in sleep mode
- Packages: Available in different Pb free pin/packages (28 SSOP, 56 QFN-MLF)
- Download the Application Notes
- Download the Datasheets
- Refer to Design examples
- Buy the enCore III Development Kit
产品
支持