Hub Controllers
Robust interoperability, extensive charging support, and full configurability
Hub Controllers 子类别
Infineon Hub Controllers offer advanced charging capabilities, featuring eight downstream ports for enhanced connectivity and flexible design.
HX3 and HX3PD devices are ideal for use in docking stations, monitors, Ultrabook™ devices, digital TVs, set-top boxes, printers, and servers. The versatile HX3 USB 3.0 hub controller offers a Ghost Charging™ feature for charging of devices without a host, and it also supports the USB-IF Battery Charging v1.2 specification, charging of Apple devices and offering an Accessory Charger Adapter Dock (ACA-Dock) feature, which enables upstream charging for portable devices with a USB On-The-Go (OTG) host.
EZ-USB HX2LP is a family of high-performance, low-power USB 2.0 hub controllers. HX2LP is an ultra low power single chip USB 2.0 hub controller with integrated upstream and downstream transceivers, a USB serial interface engine (SIE), USB hub control and repeater logic, and TT logic. Infineon has also integrated many of the external passive components, such as pull-up and pull-down resistors, reducing the overall bill of materials required to implement a hub design.