Universal Serial Bus (USB) – Power Delivery Controller
Industry's broadest USB-C portfolio. Now with PD 3.0.
Universal Serial Bus (USB) – Power Delivery Controller 子类别
折叠所有子类别 展开所有子类别-
USB-C and Power Delivery
- 综述
- EZ-PD™ PMG1 Portfolio High-voltage MCUs USB-C Power Delivery
- EZ-PD™ CCG6DF CCG6SF Dual-Single-Port USB-C Power Delivery
- EZ-PD™ ACG1F One-Port USB Type-C Controller
- EZ-PD™ Barrel Connector Replacement (BCR)
- EZ-PD™ PAG1: Power Adapter Generation 1
- EZ-PD™ CCG6: One-Port USB Type-C and Power Delivery
- EZ-PD™ CMG1 USB-C EMCA Controller
- EZ-PD™ CCG5: Two-Port USB Type-C and Power Delivery
- EZ-PD™ CCG3PA-NFET: USB-C PD controller NFET Gate driver
- EZ-PD™ CCG3PA USB Type-C and Power Delivery
- EZ-PD™ CCG4: Two-Port USB Type-C Controller Power Delivery
- EZ-PD™ CCG3 USB Type-C Port Controller PD
- EZ-PD™ CCG2 USB Type-C Port Controller
- EZ-PD™ CCG7D Consumer: Dual-port USB-C PD + DC-DC Controller
- EZ-PD™ CCG3PA Automotive USB Type-C and Power Delivery Controller
- Peripheral Controllers
Infineon has been "Making USB Universal" since 1996. Universal Serial Bus (USB) is the most common connectivity solution for PCs and consumer devices today. Plug and play, easy to use and simple to implement. USB continues to gain traction in new applications and market segments. Infineon is the market leader in USB, surpassing 1 billion units shipped in 2008. With a complete portfolio of USB solutions, Infineon continues to innovate on emerging USB technologies. Infineon also provides the industry's most comprehensive "whole product" support, including software, reference designs and driver suites. This provides a one-stop shop for all USB needs and enables our customer to get to market faster, and gain a competitive advantage in the market.