SONET & SDH PHYs
综述
Low-power, high-performance, Bellcore compliant SONET PHYs have best-in-class jitter performance
Infineon offers a family of high-performance, SONET/SDH physical layer (PHY) and framing devices that operate at the following speeds:
- OC-1 (51.85 Mbps)
- OC-3 (155.52 Mbps)
- OC-48 (2.488 Gbps)
- Industry-leading jitter specs
- Low power consumption
- Integrated transmitter, receiver and post-amp
- On-chip phase-locked loops (PLLs)
- Bellcore compliance
- Download the application notes
- Download the datasheets
- Register to access Online Technical Support
- Join the Infineon Developer Community
支持