Angle Sensor

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

ixMR - based magnetic angle sensors

 

Steering rendering (angle sens.)

Angle Sensor TLI5012B 

 

Angle Grinder 

Our family of angle sensors is based on integrated Magneto Resistive (ixMR) technologies.

The sensors detect the orientation of an applied magnetic field by measuring sine and cosine angle components with monolithically integrated magneto resistive elements.

ixMR technology is widely used in automotive and industrial applications, providing a wide range of benefits, i.e. high speed, not limited by the reaction time of the MR element but delays in the the amplifier circuit, high degree of integration, and much more.

iGMR sensors

Infineon´s iGMR sensors are ideal for applications with a wide angle range, such as BLDC motor or steering sensors. They are pre-calibrated and ready-to-use. Different levels of signal processing integration enable designers to optimize system partitioning.

Our iAMR sensors are ideal for applications with the highest accuracy requirements, as they offer best
performance over temperature, lifetime and magnetic field range. They are pre-calibrated and ready to use.

 

 

 


Functional Safety - read more

icon_iso_neu


产品 OPN 产品状态 在线订购 封装 Green Applications Package Programmable Interfaces
查询结果: 25                  
按降序排列 按升序排列           按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列
Angle Sensors
TLE5009 E1000  

TLE5009E1000FUMA1

active and preferred

Buy online

PG-DSO-8

Automotive
SMD
no
Analog
TLE5009 E1010  

TLE5009E1010FUMA1

active and preferred

Buy online

PG-DSO-8

Automotive
SMD
no
Analog
TLE5009 E2000  

TLE5009E2000FUMA1

active and preferred

Buy online

PG-DSO-8

Automotive
SMD
no
Analog
TLE5009 E2010  

TLE5009E2010FUMA1

active and preferred

Buy online

PG-DSO-8

Automotive
SMD
no
Analog
TLE5011  

TLE5011FUMA1

active and preferred

Buy online

PG-DSO-8

Automotive
SMD
no
SPI
TLE5012B E1000  

TLE5012BE1000XUMA1

active and preferred

Buy online

PG-DSO-8

Angle iGMR
SMD
no
SPI, IIF
TLE5012B E3005  

TLE5012BE3005XUMA1

active and preferred

Buy online

PG-DSO-8

Automotive
SMD
no
SPI, HSM
TLE5012B E5000  

TLE5012BE5000XUMA1

active and preferred

 

 

PG-DSO-8

Automotive
SMD
no
SPI, PWM
TLE5012B E9000  

TLE5012BE9000XUMA1

active and preferred

 

 

PG-DSO-8

Automotive
SMD
no
SPI, SPC
Dual Angle Sensor – for Functionally Safe Systems (ISO26262)
TLE5009A16D E1200  

TLE5009A16DE1200XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
Analog
TLE5009A16D E1210  

TLE5009A16DE1210XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
Analog
TLE5009A16D E2200  

TLE5009A16DE2200XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
Analog
TLE5009A16D E2210  

TLE5009A16DE2210XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
Analog
TLE5012BD E1200  

TLE5012BDE1200XUMA1

active and preferred

Buy online

PG-TDSO-16

Automotive ASIL
Dual SMD
no
SPI, IIF
TLE5012BD E9200  

TLE5012BDE9200XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
SPI, SPC
TLE5309D E1211  

TLE5309DE1211XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
Analog
TLE5309D E5201  

TLE5309DE5201XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
Analog
TLE5309D E2211  

TLE5309DE2211XUMA1

active and preferred

 

 

PG-TDSO-16

Automotive ASIL
Dual SMD
no
Analog
Economic Angle Sensors
TLI5012B E1000  

TLI5012BE1000XUMA1

active and preferred

Buy online

PG-DSO-8

Industrial
SMD
no
SPI, IIF
Programmer Kits & Boards
TLE5009 EVALKIT  

TLE5009EVALKITTOBO1

active and preferred

 

 

--

 
Angle iGMR
Eval-Kit
-
Angle Sensors
TLE5009 EVALBOARD(PCB)  

TLE5009EVALBOARDPCBTOBO1

active and preferred

 

 

--

 
Angle iGMR
Eval-Board
-
-
PGSISI-2
TLE5011 EVALKIT  

TLE5011EVALKITTOBO1

active and preferred

 

 

--

 
Angle iGMR
Eval-Kit
- -
TLE5011 EVALBOARD(PCB)  

TLE5011EVALBOARDPCBTOBO1

active and preferred

 

 

--

 
Angle iGMR
Eval-Board
- PGSISI-2
TLE5012B EVALKIT  

TLE5012BEVALKITTOBO1

active and preferred

 

 

--

 
Angle iGMR
Eval-Kit
- -
TLE5012B EVALBOARD  

TLE5012BEVALBOARDTOBO1

on request

 

 

--

 
Angle iGMR
Eval-Board
- PGSISI-2

Dual-sensor package for functionally safe systems-angle and linear Hall

Infineon´s latest SMD package (PG-TDSO) includes two redundant sensors in the place of one with independent power supply and separate signal outputs .
Due to special mounting technology, we can keep our dual-sensor package size very small to enable compact PCB layouts and small magnet sizes.The two sensors in one package offer inherent redundancy.
In addition TLE 5309D provides diversity due to the use of one iAMR and one iGMR sensor.
Sensor redundancy is of particular interest for new generation EPS steering systems with highest ASIL requirements and other safety critical applications.

 

  8-pin Dual-Sensor Package 16-pin Dual-Sensor Package
dual-sensor 8-pin Dual-Sensor Package 16-pin Dual-Sensor Package

Data Sheet

Title Size Date Version
1.5 MB 02 八月 2016 01_00

User Manual

Title Size Date Version
2.5 MB 24 一月 2017 01_01

Application Notes

Title Size Date Version
592 KB 17 八月 2011 01_02
1.1 MB 31 十二月 2010 01_00
1.6 MB 01 九月 2011 01_01
1 MB 16 六月 2010 01_00
1.3 MB 16 六月 2010 01_01
1.1 MB 26 五月 2010 01_01
1.2 MB 23 十月 2008 01_00
1.1 MB 26 二月 2009 01_01
903 KB 15 十月 2011 01_00

Product Selection Guide

Title Size Date Version
11 MB 11 七月 2017 01_02

Application Brochure

Title Size Date Version
2.6 MB 12 一月 2015 01_00

Product Brief

Title Size Date Version
544 KB 16 十月 2012 01_00

Application Brief

Title Size Date Version
329 KB 11 六月 2015 01_00

评估板

评估板 系列 描述 状态
TLE5012B EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5012B EVALBOARD.
  • TLE 5012B
active and preferred
PGSISI-2 INTERFACE BOX
    on request
    TLE5009 EVALBOARD(PCB) Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
    • TLE 5009
    active and preferred
    TLE5011 EVALBOARD(PCB) Sensor The evalboard consists of an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. To use a evaluation software a PGSISI 2 Box is mandatory.
    • TLE 5011
    active and preferred
    TLE5011 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5011 EVALBOARD
    • TLE 5011
    active and preferred
    TLE5012B EVALBOARD Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
    • TLE5012B
    on request
    TLE5009 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5009 EVALBOARD.
    • TLE5009
    active and preferred

    PCB Design Data

    Title Size Date Version
    254 KB 30 九月 2013 01_00
    177 KB 30 九月 2013 01_00
    41 KB 30 九月 2013 01_00
    244 KB 30 九月 2013 01_00

    Two redundant angle sensors in the place of one

     

    Dual-Die Magnetic Angle Sensors

     

     

    查找您的问题的答案

    英飞凌欢迎您的评论及咨询。

    如果您对我们的产品有任何问题,请填写下面的表格。您的电子邮件将被转发给相关的负责人,他们会尽快与您联系。

    按下“提交“按钮后,您可以添加与咨询相关的附件。

    欲了解更多有关我们信息保护规定的信息, 请点击 信息保护规定

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon