SLC52GCA700
SLC52GCA SOLID FLASH™ with Integrity Guard & Mega Memory: 16-bit cache-based contact-based security controller for government ID applications
The SLC52G product family consists of several derivatives in various delivery forms. It builds on Infineon’s SOLID FLASH™ technology, designed to combine the highest levels of flexibility with outstanding reliability and the sophisticated Integrity Guard security concept. Infineon’s SOLID FLASH™ products accelerate market responsiveness through short lead times and flexible production. They offer many advantages in logistics, development and throughout the certification process.
The smartest security concept in the industry, Integrity Guard features a highly sophisticated digital security architecture, including a fully encrypted data path and a self-checking dual CPU core. It provides robust protection against potential security attacks for today’s and tomorrow’s government ID documents.
特征描述
- Dual CPU, cache-based 16-bit security controller architecture
- Integrity Guard security concept
- Support of ISO/IEC 7816 contact-based interface
- Up to 804 Kbyte SOLID FLASH™ NVM
- Up to 16 Kbyte RAM
- Symmetric Crypto Processor (SCP) for symmetric cryptography (3DES, AES)
- Crypto engine for asymmetric cryptography (RSA and ECC) with certified RSA and ECC libraries
- Certification level: Common Criteria EAL 6+ (high)*, EMVCo
优势
- Advanced technology and complete portfolio to cover all government ID application needs
- Sustainable security with Integrity Guard for long-lifetime government projects with unrivalled system robustness
- Zero-compromises performance and outstanding contactless speed for dramatic reduction in transaction times, e.g. at border control stations
- Reduced Total Cost of Ownership (TCO) through fast and easy implementation
- Comprehensive package portfolio for all application needs in government
潜在应用
- National eID cards
- eHealthcard / eSocial cards
- eDriver’s licenses
- eTachograph & eVehicle registration cards / eCar registrations
- eSignatures


