SLC37
综述
Stay ahead of the competition with our SLC37 family for your mobile security solutions
Our SLC37 family brings new levels of security and performance to your embedded SIM designs, also suited to embedded Secure Element (eSE) and converged applications spanning mobile and NFC payments and authentication, identification and transport ticketing.
The SLC37 security microcontroller family is based on the 32-bit ARM® SecurCore® SC300™ core. It features up to 2 MB. The ARM® core is supported by secured crypto coprocessors for symmetric (DES, AES) and asymmetric (RSA, ECC) cryptography, providing an additional application performance boost.
产品
亮点
Glossary
- Up to 85 MHz internal frequency with internal clock generation
- CPU supported by 2 kByte unified cache memory for fast instruction fetch and data access
- Intelligent power manager for automatic, efficient adjustment of the internal clock according to a dedicated power setting
- Ultra low power design
- 32-bit ARM® SecurCore® SC300™ enhanced by 2 KByte cache
- 1.0, 1.2, 1.5, 2.0 MByte
- 48 kByte RAM
- GPIOs, ISO 7816, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), SPI, SWP, I2C, USB
- Certification CC EAL6+ high, EMVCo
- Application: SIM and UICC for mobile communication
- Up to 100 MHz internal frequency with internal clock generation
- CPU supported by 2 kByte unified cache memory for fast instruction fetch and data access
- Intelligent power manager for automatic, efficient adjustment of the internal clock according to a dedicated power setting
- Ultra low power design
- 32-bit ARM® SecurCore® SC300™ enhanced by 2 KByte cache
- up to 2 MByte SOLID FLASH™
- 48 kByte RAM
- ISO7816, SWP, I²C, GPIOs
- Certification: CC EAL 6+ (high), EMVCo
- Applications
- Embedded SIM with NFC functionality
- Embedded Secure Elements with NFC functionality
- Micro SD cards
- SIM & UICC (NFC) cards
- Mobile payment
支持