OPTIGA™ Connect – turnkey eSIM security solutions
Turnkey eSIM security solutions for easy, flexible and secured cellular IoT connectivity at scale
Infineon offers a broad range of high-quality 5G-ready eSIM solutions extending from eSIM hardware to high-end, ready-to-connect bundles such as OPTIGA™ Connect. Generally speaking, SIM-based cellular connectivity is more resistant to security breaches than typical wireless network connections as it provides end-to-end encryption and secured key exchange.
Reaching beyond the typical connectivity, identification and authentication functionality required of eSIMs, Infineon’s turnkey eSIM solutions take performance and ease of deployment to the next level. Combining certified, best-in-class Infineon security hardware with a fast interoperable operating system, Infineon’s OPTIGA™ Connect solutions are optimized for the specific requirements of industrial and IoT applications as well as those of consumer devices.
OPTIGA™ Connect for IoT devices enables secured and dependable cellular connectivity – even in harsh environments. Pre-integrated connectivity and remote profile provisioning capabilities support fast and easy deployment and management of IoT devices across the globe.
The OPTIGA™ Connect solution for mobile consumer devices gives designers a new level of freedom due to its small footprint and outstanding power efficiency, making it especially appealing for size-restricted devices such as wearables and smart phones.
Infineon’s embedded SIM solutions are available in different quality grades and form factors to meet individual deployment requirements.