BGM13HBA9
综述
BGM13HBA9 is a Switch + LNA module for LTE and 5G Mid- and High-band frequencies that increases the data rate while keeping flexibility and low footprint.
It is a perfect solution for multimode handsets for 4G, 5G and Carrier Aggregation.
The device is GPIO controlled. The on-chip controller allows power-supply voltages from 1.6 to 3.1 V.
特征描述
- Wideband operating frequencies: 1805 - 2690 MHz
- Insertion power gain: 15.0 dB
- Insertion loss in bypass mode: 5.3 dB
- Ultra low noise figure: 0.85 dB
- Low current consumption: 5.1 mA
- Multi-state control: OFF-, Bypass- and Gain-Mode
- Small ATSLP leadless package
潜在应用
- Feedback receive application in 5G mobile devices
支持


