演示板

5W-10W LED灯

采用500V CoolMOS™的ICL8201演示板

英飞凌订购代码: EVALLEDICL8201F1 / SP001339448

了解更多信息并下载材料

室内和室外高功率LED照明

采用600V CoolMOS™的ICL5101演示板

英飞凌订购代码: EVALLEDICL5101E1 / SP001296078

了解更多信息并下载材料

单端T8 LED灯

采用650V CoolMOS™的ICL8201演示板

英飞凌订购代码: EVALLEDICL8201F2 / SP001339450

了解更多信息并下载材料

用于LED灯具(20W–80W)的电 子控制装置

采用800V CoolMOS™的ICL8105演示板

英飞凌订购代码: EVALLEDICL8105F2 / SP001296076

20W–80W版本: EVALLEDICL8105E1 / SP001296074

了解更多信息并下载材料

Single End Cap T8 LED lamp drive board

The SOT-223 packaged CoolMOS™ CE IPN60R3K4CE (600V, 3.4Ω) is used as the main switch for this Single End Cap T8 LED lamp drive board, high line input, 16W/66V output converter. The converter is using ICL8201 (SOT23-6-1), average current controlled, non-isolated single stage buck topology in a cascade structure LED driver. 

Order code: EVAL_16W_66V_BCK_CE / SP001645008

Learn more and download material