Lite SBC 系列
Infineon’s Lite System Basis Chips combine power supply, CAN FD and a charge pump in one device
Lite System Basis Chip family supports CAN Flexible Data-Rate (FD) and Partial Networking (PN)
Infineon’s Lite System Basis Chip (SBC) family offers high integration and high performance with optimized system cost for various automotive applications. The Lite SBCs family offers two variants: Lite LDO SBC with a low-dropout voltage regulator of 150mA and the Lite DC-DC SBC with a DC-DC buck converter up to 500mA. Both variants are available as 5V or 3.3V output voltage option for microcontrollers, network transceivers, sensors and other peripherals’ power supply.
They feature an auxiliary 5V integrated low-drop voltage regulator with up to 100mA. The communication interface incorporates one CAN transceiver with Flexible Data-Rate performance up to 5Mbit/s according to ISO 11898-2:2016 (including Partial Networking option). The devices include diagnostic and supervision features, supporting ECU functional safety concepts like under-voltage monitoring, window watchdog with reset, fail-safe operating mode and fail-safe outputs.
The entire Lite SBC family is hardware compatible, and is also software compatible with the Mid-Range+, DC-DC and Multi-CAN Power SBC families (TLE926x & TLE927x). All Infineon SBCs are qualified according to AEC-Q100 and are designed to withstand the severe conditions of automotive applications.
Our highly integrated System-on-Chip solutions have various substantial benefits through advanced diagnosis features and minimized number of components.
Space saving: 80% PCB space saving enabled by a leaded TSDSO package with 8.65mm x 6mm footprint
Energy saving: Offers intelligent power saving modes including stop and sleep mode, and the lowest quiescent current
High system reliability: Extensive diagnostics and protections (e.g. fail-safe output, watchdog, fail-safe operating mode) are embedded within the System-on-Chip
Reduced cost: Minimum number of external components reduce BOM cost, part placing and development, purchasing, handling and PCB sizing
Multiple and flexible designs: Platform approach reduces development efforts, increase time to market and reduce design costs
The entire Lite SBC family is pin-to-pin hardware compatible. A platform approach allows faster time-to-market and flexible adaption to the application requirements. It is also software compatible with the Mid-Range+, DC-DC and Multi-CAN Power+ SBC families (TLE926x & TLE927x).
LDO Variant (TLE9461): 5V/3.3V Linear Voltage Regulator up to 150mA
DCDC Variant (TLE9471): 5V/3.3V Buck converter up to 500mA
- CAN FD up to 5Mbps (acc. to ISO 11898-2:2016), CAN PN and FD Tolerant (“-3” variants)
- Charge Pump Output for Load Switch / Reverse Current Protection
- 1x HV Wake input, Watchdog, Reset and Interrupt
- 1x GPIO (Fail Output, Wake, Low-Side or High-Side Switch up to 45mA)
- Low-Power Modes with full wake capability
- Reduced system cost through low component count and small PCB footprint
- Effective external load switch control through its integrated charge pump that can drive an external N-FET
- Extends battery life with very low quiescent current modes
- Enables design flexibility and reduces software design effort by shared state machine and SPI access within the entire Lite SBC family
- Meets major car OEM requirements with excellent EMC and ESD performance
- Safely supply off-board loads (e.g., sensors) with short circuit protected low-drop voltage regulators
Key applications
- In-Cabin Wireless Charger
- Auto Transmission
- Transfer Case
- Exhaust module and NOx sensor
- Steering column and steering lock
- Seat control module
- Seat belt pretension
- Closure (power lift gate, sliding door, etc.)
- Heating, ventilation and air conditioning (HVAC)
- Gear shifter and selectors
- Light Control Unit (LCU) for front, and rear
Smart Power Distribution modules - Fuel and water pump
开发工具/支持
置于一处的英飞凌工具
英飞凌工具箱为我们的客户集成了有用的软件。产品开发请使用 SBC ConfigWizard。此外,还可以在英飞凌工具箱中找到 System Basis Chips 以及其他英飞凌设备的其他软件
英飞凌工具箱 可以在此下载:下载英飞凌工具箱
功能性安全应用(ASIL)中的 QM 部件
英飞凌的系统基础芯片是作为 QM 部件开发的,但仍然可以并且已经用于各种需要功能安全(ISO26262)的应用中,可满足高达 ASIL-D 级功能安全,例如但不限于变速器(ASIL-B)、电动驻车制动器(ASIL-C)、ADAS域控制(ASIL-D)或机箱域控制(ASIL-D)。
英飞凌为其汽车系统基础芯片(SBC)提供了以下设计支持:
- 拟合数据信息(ISO26262)
- 功能/块 vs 区域分解
如果需要这些数据,请您与当地的英飞凌合作伙伴联系,他们可以为您提供这些信息。