Automotive Power Management ICs (PMICs)
Highly integrated and robust automotive power management solution
Automotive Power Management ICs (PMICs) 子类别
Infineon automotive power management ICs (PMICs) provide highly-integrated and robust power management solutions for automotive applications. The PMICs support comprehensive power supply for the system by a small form factor and complement Infineon’ solution with Traveo™ automotive MCU family. Boost function integrated in the PMICs avoids system blackout under extreme battery voltage fluctuations. Low quiescent current of the PMICs reduce standby current of always-on functions. The PMICs comply with AEC-Q100, and rich system safety functions help to comply with modern vehicle ECU requirements.
Growing stop-start system causes frequent battery fluctuations due to restarting the engine. Infineon automotive PMICs overcome extreme battery fluctuations by combining buck and boost function. Combination of the functions provides a stable power supply without bulky and unreliable electrolytic capacitors.
Power management systems for advanced driver assistance systems (ADAS) need to supply large current for image recognition, and to offer system safety functions in small form factor. Infineon automotive PMICs integrate power supply required for the system in one package. System safety functions such as watchdog timers (WDT) and voltage supervisors are also integrated.
With growing always-on functions that operate when the engine isn’t running, lower system standby current is required. Infineon automotive PMICs has minimal quiescent current and help to reduce system standby current.
ECUs are now used for critical systems. They must be protected against harsh thermal and electrical conditions to ensure proper operation. Infineon automotive PMICs support System Safety Functions by providing input voltage supervisors, output voltage/current supervisors, thermal management, and watch-dog timers to protect ECUs from damage and erroneous operation. Infineon provides an usage guide for safety applications which describes the function of the PMICs relevant to functional safety and gives guidelines on its usage.
Infineon provides easy-to-use evaluation kits to accelerate automotive electronics design.
Infineon automotive PMICs provide comprehensive solution for instrument cluster, ADAS, BCM, and gateway with Traveo™ automotive MCU, PSoC® programmable System-on-Chip, TrueTouch® touch screen controller, CapSence® touch sensing controller, and HyperFlash™ and HyperRAM™ memories. Infineon’ solution simplifies connectivity across MCUs, memories, and PMICs without having to worry about complex and expensive system designs.