IMM101T-056M
综述
IPM with PMSM/BLDC motor controller and MOSFET power stage
iMOTION™ IPM integrating MCE 2.0 motor controller and three phase inverter with 600 V / 0.95 Ω RDS(on) MOSFETs in 12x12 mm PQFN package.
特征描述
- Highly efficient 3-phase motor control
- Flexible sensing options (single/leg shunt, sensorless, hall)
- Storage of motor parameters
- Multiple protections features
优势
- Fastet time to market
- No software development required
- No inverter hardware design needed
- Easy motor parametrization and tuning
- Lowest BOM cost
- Reduced BOM count and PCB size
- Sensorless FOC algorithm
- No need for additional PFC controller
- Additional application flexibility via scripting
- Smallest PCB footprint for 3-phase inverter
- PQFN 12x12mm
- No need for heatsink up to 80W
图表
软件和工具
视频
iMotion™ IMM100 StarterKit
支持