IMM100 Series
完全集成iMOTION™控制器的智能功率模块 (IPM),用于BLDC电机控制
IMM100系列是非常成功的iMOTION™电机控制产品系列的新一代产品。它将电机控制器IC和3相逆变器级整合在一个高度紧凑的12 x 12 mm2 PQFN封装中。
IMM100系列提供两种优化型号,可以更好地满足设计工程师的需求。T-型号采用高度复杂的FOC算法,集成于iMOTION™MCE 2.0(运动控制引擎2.0)中。此型号利用易于使用的iMOTION™软件工具来进行系统配置和调整。它还可以通过使用iMOTION™脚本以及可选的PFC控制来补充其他系统级功能。另外,通过IMM100 A-型号,工程师可以利用完全可编程的集成式ARM®Cortex®-M0 MCU执行专有的电机控制软件 – 同时仍然享受完整的硬件集成带来的益处。
选择以下 iMOTION™ 系列,了解更多信息

您可能对此也感兴趣
The latest software release of Infineon’s iMOTION™ Motion Control Engine (or MCE) supports two kinds of Universal Asynchronous Receiver Transmitter communication options. This training focuses on the Configurable UART communication protocol.

The iMOTION™ Solution Designer bundles all PC-based support functions related to setting up and running iMOTION™ products. This includes the configuration, programming and live tuning using configurable oscilloscopes as well as script editing and debugging. This training will help you get started with iMOTION™ Solution Designer.
Learn more about the iMOTION™ IPM IMI110 series which is a highly integrated, feature-optimized motor control solution to easily design-in and with a ready-2-use Software, the iMOTION™ solution designer.
iMOTION™ 2.0的发布恰逢其时。市场的最新趋势表明,无论是大公司还是小公司,"变频化"都已占据主导地位,并已广泛应用于冰箱等传统应用以及吹风机和净水器等新应用中。
为了跟上趋势,公司必须将过时的单速电机转换为变频电机加驱动器。最新的iMOTION™ 2.0是交钥匙解决方案,由先进的软件、硬件、原型设计、评估板以及支持资料组成,借助高效的变频电机驱动解决方案,客户比以往任何时候都能更轻松并能以更低的成本进入市场。
观看此视频,了解iMOTION™ 2.0的新功能。