IRFS3307
综述
75V 单个 N 通道 HEXFET Power MOSFET, 采用 D2-Pak 封装
优势
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Logic level : Optimized for 10 V gate drive voltage, capable of 4.5 V gate drive voltage
- Industry standard surface-mount power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave-soldered
质量
支持