IRFI4227
综述
200V Single N-Channel Power MOSFET in a TO-220 FullPak package
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.
特征描述
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100kHz
- Isolated package
优势
- Wide availability from distribution partners
- Industry standard qualification level
- High performance in low frequency applications
- No need for insulating hardware
潜在应用
- Battery Operated Drive
- Class D Audio
质量
支持