IRFB3006
综述
60V 单个 N 通道 IR MOSFET™, 采用 TO-220AB 封装
The IR MOSFET™ family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications. The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design. The optimized gate drive options enables designers the flexibility of selecting super, logic or normal level drives.
特征描述
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole power package
- High-current carrying capability package
优势
- Multi-vendor compatibility
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- Increased current carrying capability
质量
支持