IRF6725M
综述
30V 单个 N 通道 HEXFET Power MOSFET, 采用 DirectFET MX 封装,在低导通电阻下进行了优化,额定电流为28 A。
优势
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Logic level : Optimized for 5 V gate drive voltage
- Dual-side cooling capability
- Low package height of 0.7 mm
- Low- parasitic (1-2 nH) inductance package
- 100% lead-free (no ROHS exemption)
质量
支持