BSC079N03LSC G
综述
OptiMOS™ 3 34V power MOSFET in SuperSO8 package for high power density and efficiency
Infineon's 34V OptiMOS™ 3 MOSFET is the perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition this device can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.
特征描述
- Excellent gate charge x R DS(on) product (FOM)
- Very low on-resistance R DS(on)
- Ideal for fast switching applications
- RoHS compliant - halogen free
- MSL1 rated
优势
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
潜在应用
- Server
- Desktop
- Isolated DC-DC converters
- Motor control
- Or-ing switches
质量
支持