600V/700V/800V CoolMOS™ P7

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

The 700V and 800V CoolMOS™ P7 power MOSFET product families have been developed for flyback based low power SMPS applications including adapter and charger, lighting, audio SMPS, AUX and industrial power. The latest 600V CoolMOS™ P7 family completes the portfolio by offering the third voltage class of the P7 platform, that in contrast to the 700V and 800V series targets not only low power but also high power SMPS applications such as solar inverters, server, telecom and EV charging stations and is fully optimized for hard as well as soft switching topologies. All three product series are designed to address typical challenges in the various applications by delivering best-in-class price/performance ratio with excellent ease-of-use, making them a perfect fit for target applications.  


Please click the following links to learn more about these product series:

600V
CoolMOS™ P7

 

700V
CoolMOS™ P7

 

800V
CoolMOS™ P7

 

Button_Learnmore_Familypages
button-find-boards
button-product-portfolio

 

Button_Learnmore_Familypages
button-find-boards
button-product-portfolio

 

Button_Learnmore_Familypages
button-find-boards
button-product-portfolio

 

>Watch video & eLearning

Video_CoolMOS_P7

 

>Watch video & eLearning

Video_700V_P7_2

 

>Watch video & eLearning

Video_800V_P7

 

Web-Banner_P7-in-SOT-223

 

600V CoolMOS™ P7 - optimized balance of ease-of-use and highest energy efficiency

Header_600v_CoolMOS_P7

 

The 600V CoolMOS™ P7 power MOSFET family is the successor of the 600V CoolMOS™ P6 series targeting a broad range of applications ranging from low power SMPS up to highest power levels. The 600V CoolMOS™ P7 is Infineon’s most well balanced CoolMOS™ technology in terms of combining ease-of-use (e.g. low ringing) with excellent efficiency performance and reasonable price.

 

600V CoolMOS™ P7 achieves up to 1.5% better efficiency and 4.2°C lower MOSFET temperature versus competitor offerings. Its gate charge Q g and E oss are 30-60 percent lower compared to previous CoolMOS™ families and competition, which leads to reduced driving and switching losses that allow high efficiency in various power classes. Furthermore, the optimized R DS(on) enables smaller footprints and higher power density.

 

Key features Key benefits  
  • Outstanding commutation ruggedness
  • Optimized balance between efficiency and ease-of-use
  • Significant reduction of switching and conduction losses
  • Excellent ESD robustness >2kV (HBM) for all products
  • Better R DS(on)/package products compared to competition enabled by a low R DS(on)xA (below 1Ωxmm 2 )
  • Large portfolio with granular R DS(on) selection qualified for a variety of industrial and consumer grade applications
  • Suitable for hard and soft switching (PFC and LLC)
  • Ease-of-use and fast design-in through low ringing tendency and usage across PFC and PWM stages
  • Simplified thermal management due to low switching and conduction losses
  • Higher manufacturing quality due to >2kV ESD protection
  • Increased power density solutions enabled by using products with smaller footprint
  • Suitable for a wide variety of applications and power ranges

button-product-portfolio

Graph_600V_CoolMOS_P7_1 Graph_600V_CoolMOS_P7_2

>Click to enlarge

>Click to enlarge

Evaluation boards 

600V CoolMOS™ P7 - 800 W 65 kHz platinum server power PFC CCM boost converter

EVAL_800W_PFC_P7

>Learn more

Demoboard_EVAL_800W_PFC_P7

600V CoolMOS™ P7 - high voltage DC-DC stage of a 3kW telecom/industrial SMPS

EVAL_3KW_2LLC_P7_47

>Learn more

EvaluationBoard_3kw_2LLC_P7_47

600V CoolMOS™ P7 - halfbridge LLC stage of a server SMPS

EVAL_600W_12V_LLC_P7

>Learn more

EvaluationBoard_P7_EVAL_600W_12V_LLC_P7_web

600V CoolMOS™ P7 target applications 

Icon_Lighting_150x150 INFIN_Icon_TV_80x80 Icon_PCPower_80x80 Icon_Solar_80x80 Icon_Server_80x80 Icon_telecom-80x80 INFIN_Icon_EV-Charging_80x80

 

700V CoolMOS™ P7 - Infineon's answer for flyback topologies

p7-700v-800v-header

 

Developed to serve today’s and especially tomorrow’s trends in flyback topologies – by offering fundamental performance gains compared to superjunction technologies used today the new 700V CoolMOS™ P7 power MOSFET series addresses the low power SMPS market, such as mobile phone chargers, notebook adapters, tv, lighting, audio and AUX power.

 

The 700V CoolMOS™ P7 offers 2% to 5% lower switching losses (E OSS), up to 3.9% higher efficiency and impressively up to 16K lower device temperature against competition. Compared to the previous 650V CoolMOS™ C6 technology it offers 2.4% gain in efficiency and 12K lower device temperature, measured at a flyback based charger application, operated at 140kHz switching speed.

 

Key features Key benefits  
  • Finely graduated portfolio
  • Large variety of packages
  • High switching frequency capable
  • Integrated Zener diode
  • Extremely low losses due to very low FOM R  DS(on) x Q  g and R  DS(on) x E  oss
  • Significantly improved performance
  • Excellent thermal behavior
  • Ease-of-use technology
  • Extra 50V of blocking voltage compared to C6 technology
  • Fully fulfilling EMI requirements
  • Cost competitive technology
  • Fully optimized product choice
  • Leading to less magnetics and supports lower BOM costs
  • High ESD ruggedness up to HBM Class 2 level
  • Further efficiency gain at higher switching speed
  • Up to 2.4% efficiency gain and 12K lower device temperature compared to C6 technology
  • Lower case temperatures
  • Enabler for smaller form factors and high power density designs 

Plug-and-play benchmarking at a high-end 12W charger application

700V CoolMOS™ P7 convinces with outstanding efficiency gains up to 4% and up to 16K lower device temperature compared to similar competitor technologies.  These measurements show that P7 allows replacing a 900mΩ device with a 1400mΩ device.

 

P7-700v-relative-temperature-graph p7-700v-relative-efficiency-graph

>Click to enlarge

>Click to enlarge

 

Evaluation board 

700V CoolMOS™ P7 - 40W flyback adapter design

EVAL_40W_19V_FLYB_P7

>Learn more

Evaluation_Board_40W_19V_Flyback_CoolMOS_P7_Side

700V CoolMOS™ P7 - 15W 5.0V/3.0A USB adapter reference design

EVAL_15W_5V_FLYB_P7

>Learn more

Evaluation_Board_CoolMOS_P7_EVAL_15W_5V_FLYB_P7_web

button-product-portfolio

 

800V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance

800V-CoolMOS-P7-Header

 

The 800V CoolMOS™ P7 power MOSFET family is as well a perfect fit for low power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It's main focus is on flyback applications including adapter and charger, LED lighting, audio SMPS, AUX and industrial power.

 

This product family offers 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to 800V CoolMOS™ C3 tested in flyback based applications. Such best-in-class performance comes from a combination of various optimized device parameters such as more than 50% reduction in E  oss and Q  g and reduced C  iss and C  oss.

 

Key features Key benefits
Best-in-class FOM R DS(on) * E oss; reduced Q g, C iss and C oss 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
Best-in-class DPAK R DS(on) of 280mΩ Enabling higher power density designs, BOM savings and lower assembly costs
Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V Easy to drive and to design-in
Integrated Zener diode ESD protection up to Class 2 (HBM) Better production yield by reducing ESD related failures
Best-in-class quality and reliability Less production issues and reduced field returns
Fully optimized portfolio Easy to select right parts for fine tuning of designs

  button-product-portfolio

Best-in-class DPAK R DS(on)   Integrated Zener diode ESD protection

 

Graph-MOSFET-800V-CoolMOS-P7-best-in-class-DPAK-RDSon  

 

 

 

Zener Diode ESD protection_neuerSchalter_RZ1

 

Click to enlarge

 

Click to enlarge  

Evaluation board 

800V CoolMOS™ P7 - 45W flyback adapter design

EVAL_45W_19V_FLYB_P7

>Learn more

Evaluation_Board_40W_19V_Flyback_CoolMOS_P7_Side

 Explore 800V CoolMOS™ P7 in the target applications 

adapter-icon led-icon Icon-audio smps-icon aux-power-icon Charger
>Learn more >Learn more >Learn more >Learn more >Learn more >Learn more

Product portfolio 600V CoolMOS™ P7 power MOSFETs*  

Click on a product type to learn more and download datasheet 

Industrial grade
R DS(on) [mΩ]  TO-252 DPAK TO-263  D 2PAK  ThinPAK 8x8 TO-220 FullPAK
600 IPD60R600P7     IPA60R600P7
360/365 IPD60R360P7 IPB60R360P7* IPL60R365P7 IPA60R360P7
280/285 IPD60R280P7 IPB60R280P7* IPL60R285P7* IPA60R280P7
180/185 IPD60R180P7 IPB60R180P7* IPL60R185P7 IPA60R180P7
120/125   IPB60R120P7* IPL60R125P7* IPA60R120P7
99/105   IPB60R099P7* IPL60R105P7* IPA60R099P7
80   IPB60R080P7* IPL60R085P7* IPA60R080P7
60/65   IPB60R060P7* IPL60R065P7* IPA60R060P7
  TO-220 TO-247 TO-247 4pin  
600 IPP60R600P7      
360/365 IPP60R360P7      
280/285 IPP60R280P7      
180/185 IPP60R180P7** IPW60R180P7 IPZ60R180P7*  
120/125 IPP60R120P7 IPW60R120P7 IPZ60R120P7*  
99/104 IPP60R099P7 IPW60R099P7 IPZ60R099P7*  
80 IPP60R080P7 IPW60R080P7 IPZ60R080P7*  
60/65 IPP60R060P7 IPW60R060P7 IPZ60R060P7*  
37   IPW60R037P7 IPZ60R037P7  

*Coming soon

**Evaluation board available: EVAL_800W_PFC_P7 

Standard grade
  TO-220 FullPAK TO-220 FullPAK Wide Creepage SOT-223 DPAK
600 IPA60R600P7S IPAW60R600P7S IPN60R600P7S IPD60R600P7S
360/365 IPA60R360P7S IPAW60R360P7S IPN60R360P7S IPD60R360P7S
280/285 IPA60R280P7S IPAW60R280P7S   IPD60R280P7S
180/185 IPA60R180P7S IPAW60R180P7S   IPD60R180P7S

*Coming soon

Product portfolio 700V CoolMOS™ P7 power MOSFETs 

Click on a product type to learn more and download datasheet 

Standard grade
R DS(on)
[mΩ] 
TO-220
FullPAK 
TO-252
DPAK 
TO-251
IPAK Short Lead
ESD class  
HBM  CDM 
2000       Class 1C
(1kV-2kV)
Class C3 
(≥1kV)
1400   IPD70R1K4P7S IPS70R1K4P7S
1200      
900 IPA70R900P7S* IPD70R900P7S IPS70R900P7S
750 IPA70R750P7S*    
600 IPA70R600P7S** IPD70R600P7S IPS70R600P7S Class 2
(2kV-4kV)
450 IPA70R450P7S*    
360 IPA70R360P7S IPD70R360P7S IPS70R360P7S

*Coming soon

**Evaluation board available:  40W 19V flyback adapter

Standard grade
R DS(on) [mΩ]  TO-220 FullPAK Narrow Lead TO-251 IPAK Short Lead with ISO-Standoff  SOT-223  ESD class
HBM CDM
2000   IPSA70R2K0P7S* IPN70R2K0P7S*
Class 1C
(1kV-2kV)
Class C3 
(≥1kV)
1400   IPSA70R1K4P7S* IPN70R1K4P7S
1200   IPSA70R1K2P7S* IPN70R1K2P7S*
900 IPAN70R900P7S* IPSA70R900P7S* IPN70R900P7S
750 IPAN70R750P7S* IPSA70R750P7S* IPN70R750P7S*
600 IPAN70R600P7S IPSA70R600P7S* IPN70R600P7S
Class 2
(2kV-4kV)
450 IPAN70R450P7S* IPSA70R450P7S* IPN70R450P7S*
360 IPAN70R360P7S IPSA70R360P7S* IPN70R360P7S

*coming soon

 

Product portfolio 800V CoolMOS™ P7 power MOSFETs 

Click on a product type to learn more and download datasheet 

Industrial grade
R DS(on)
[mΩ] 
TO-220
FullPAK
TO-220 FP Narrow Lead TO-252
DPAK 
TO-220  ESD class  
HBM  CDM 
4500     IPD80R4K5P7  

Class 1C
(1kV-2kV)

Class C3
(≥1kV)

3300     IPD80R3K3P7  
2400     IPD80R2K4P7  
2000     IPD80R2K0P7  
1400 IPA80R1K4P7   IPD80R1K4P7 IPP80R1K4P7
1200 IPA80R1K2P7   IPD80R1K2P7 IPP80R1K2P7 Class 2
(2kV-4kV)
900 IPA80R900P7   IPD80R900P7 IPP80R900P7
750 IPA80R750P7   IPD80R750P7 IPP80R750P7
600 IPA80R600P7   IPD80R600P7 IPP80R600P7
450 IPA80R450P7* IPAN80R450P7 IPD80R450P7 IPP80R450P7
360 IPA80R360P7 IPAN80R360P7 IPD80R360P7 IPP80R360P7
280 IPA80R280P7 IPAN80R280P7 IPD80R280P7 IPP80R280P7

*Evaluation board available:  45W 19V flyback adapter

Industrial grade
R DS(on) [mΩ]  TO-247 TO-251 IPAK  TO-251 IPAK SL  SOT-223 ESD class  
HBM CDM
4500   IPU80R4K5P7   IPN80R4K5P7

Class 1C  

(1kV-2kV)

Class C3 

(≥1kV)

3300   IPU80R3K3P7   IPN80R3K3P7*
2400   IPU80R2K4P7 IPS80R2K4P7 IPN80R2K4P7*
2000   IPU80R2K0P7 IPS80R2K0P7 IPN80R2K0P7
1400   IPU80R1K4P7 IPS80R1K4P7 IPN80R1K4P7
1200   IPU80R1K2P7 IPS80R1K2P7 IPN80R1K2P7*

Class 2 

(2kV-4kV)

900   IPU80R900P7 IPS80R900P7 IPN80R900P7
750   IPU80R750P7 IPS80R750P7 IPN80R750P7*
600   IPU80R600P7 IPS80R600P7 IPN80R600P7*
360 IPW80R360P7      
280 IPW80R280P7      

 *coming soon

Perfect match!

EiceDRIVER™ 1EDN and 2EDN gate driver for MOSFETs


Product Brief

Title Size Date Version
414 KB 22 八月 2017 01_00
483 KB 14 六月 2017 01_00
360 KB 10 二月 2017 01_00
281 KB 22 八月 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 二月 2017 00_00
521 KB 10 十月 2016 01_00
3.5 MB 15 五月 2017 01_00
211 KB 10 十月 2016 01_00
1.9 MB 03 五月 2013 01_00
264 KB 10 十月 2016 01_00
310 KB 10 十月 2016 01_00
298 KB 08 九月 2016 01_00

Product Brochure

Title Size Date Version
2.7 MB 27 四月 2017 02_00
1.5 MB 09 六月 2016 06_16

Application Notes

Title Size Date Version
8.5 MB 28 三月 2017 01_00
3.9 MB 05 四月 2017 01_00
1.1 MB 22 八月 2017 01_00
2.9 MB 04 七月 2017 01_01
1.1 MB 10 四月 2017 01_00
3.2 MB 28 三月 2017 01_00
1.5 MB 06 三月 2017 01_00
1.2 MB 17 三月 2017 01_00
7.5 MB 22 六月 2017 01_00
2.6 MB 07 九月 2016 02_00
2 MB 01 十二月 2016 01_00
701 KB 30 十一月 2015 01_00
993 KB 01 四月 2008 01_00
7 MB 25 六月 2015 01_00
1 MB 01 十一月 2012 01_00
880 KB 14 八月 2014 01_00

Additional Technical Information

Title Size Date Version
1 MB 27 三月 2017 01_00
1,011 KB 22 八月 2017 01_00

Additional Product Information

Title Size Date Version
133 KB 22 八月 2017 01_00
93 KB 16 五月 2017 01_00
81 KB 28 三月 2017 01_00
82 KB 17 一月 2017 01_00
135 KB 08 九月 2016 01_00
137 KB 08 九月 2016 01_00

Application Brochure

Title Size Date Version
242 KB 06 九月 2017 01_00
1.5 MB 27 六月 2017 02_00
199 KB 18 九月 2017 02_00

Article

Title Size Date Version
1.3 MB 12 四月 2017 01_00

评估板

评估板 系列 描述 状态
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_600W_12V_LLC_C7 Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DCDC/LLC stage, 400V/12V DC, 97.8% peak efficiency
  • IPP60R180C7, BSC010N04LS, 2EDL05N06PF, ICE2HS01G, ICE2QR2280Z, 2EDN7524F
active and preferred
EVAL_3KW_2LLC_P7_47 Gate Driver, Microcontroller, MOSFET Full IFX solution for the HV DCDC stage of a 3KW Telecom/industrial SMPS
  • 1EDI60N12AF
  • 2EDN7524
  • BSC093N15NS5
  • ICE2QR2280Z
  • IPW60R037P7
  • XMC4400
active and preferred
EVAL_600W_12V_LLC_P7 Gate Driver, Microcontroller, MOSFET
  • 2EDL05N06PF
  • 2EDN7524
  • BSC010N04LS
  • ICE2QR2280Z
  • IPP60R180P7
  • XMC4200
active and preferred
EVAL_15W_5V_FLYB_P7 This is a 15W 5.0V/3.0A USB adapter reference design using Quasiresonant PWM IC ICE2QS03G, CoolMOS™ IPS70R1K4P7S (IPAK), OptiMOS™ BSC067N06LS3G and high Speed Switching Diode BAS21-03W in a slim plug form factor with various mode of protections.
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPU70R1K4P7S
active and preferred
KIT_600W_LLC_DI_CTRL MOSFET, Gate Driver, Microcontroller Adapter-Kit to replace the analog control card by a digital version
  • Silicon transistor (BC846PN)
  • Voltage regulator (IFX91041EJV33)
  • XMC™ microcontroller (XMC4200-Q48K256AB)
active and preferred
EVAL_800W_PFC_P7 Gate Driver, Microcontroller, MOSFET, Power Controller (PWM, PFC) The purpose of this demoboard is to demonstrate the performance of the latest 600V CoolMOS™ P7 (IPP60R180P7) Power MOSFET technology working at 65kHz in a CCM PFC boost converter along with EiceDRIVER™ ICs (2EDN7524F) and 650V CoolSiC™ Schottky Diode Generation 5 (IDH06G65C5) using analog control (ICE3PCS01G).
  • 2EDN7524F
  • ICE2QR2280Z
  • ICE3PCS01G
  • IDH06G65C5
  • IPP60R180P7
active and preferred
EVAL_40W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) Test platform for low cost charger and adapter applications
  • 2N7002
  • ICE2QS03G
  • IPA70R600P7S
active and preferred

Simulation Models

Title Size Date Version
675 KB 22 八月 2017 01_00
669 KB 17 一月 2017 01_00
673 KB 22 八月 2017 02_00
CoolMOS_P7_SOT223_1  

CoolMOS™ P7 in SOT-223 - combining performance and ease of use with a cost-effective package solution

CoolMOS™ P7 in SOT-223 package is Infineon’s contribution to the design of competitive products that match the increasing demand for light and slim low power SMPS designs, such as slim notebook adaptors.

CoolMOS-P7-in-SOT-223_2  

CoolMOS™ P7 in SOT-223 - designed for competitiveness in the low power SMPS market

CoolMOS™ P7 in SOT-223 package offers excellent performance and ease-of-use, allowing designers to take advantage of a high performance superjunction MOSFET technology and a cost-effective package solution supporting slim designs and improved form factors.

 

eLearning_P7_in_SOT223  

eLearning CoolMOS™ P7 in SOT-223

This elearning provides all details about the features and benefits of CoolMOS™ P7 power MOSFET family in SOT-223 and its suitability for low power SMPS. The P7 family is targeting charger, adapter, TV SMPS and lighting SMPS applications.

 

Video_CoolMOS_P7

 

600V CoolMOS™ P7 – Infineon’s most well balanced high voltage MOSFET technology

Introduction of Infineon’s latest 600V CoolMOS™ P7 power MOSFE family, combining highest efficiency with excellent ease-of-use and overview about target applications, features and benefits.

 
Length: 5:43
elearning_coolMOS_P7_power_mosfet_600V

 

eLearning: 600V CoolMOS™ P7 - optimized combination between high efficiency and ease-of-use

This training will provide an overview about 600V CoolMOS™ P7 power MOSFET family. Besides understanding how 600V CoolMOS™ P7 is positioned within the CoolMOS™ product series you will learn more about the applications at which the 600V CoolMOS™ P7 is targeted. In addition the key features and benefits of the CoolMOS™ P7 technology are explained.

Video_700V_P7_2

 

英飞凌的flyback 拓扑解决方案 – 700V CoolMOS™ P7 的应用和基石

通过强调700V CoolMOS™ P7 的优势以及它对目标市场和拓扑的优化来介绍700V CoolMOS™ P7

Length: 4:37

Video_700V_P7_1

 

英飞凌的flyback 拓扑解决方案 – 700V CoolMOS™ P7 的额外特色和产品组合

强调700V CoolMOS™ P7 的额外功能,总结它的价值定位和它的精细优化产品组合

 
Length: 4:18
eLearning-700V-coolmos-p7

 

eLearning: 700V CoolMOS™ P7 optimized for low power applications from 5W to 75W

This eLearning provides an explanation of the new 700V CoolMOS™ P7 product family. The goal is to describe what technical and technological benefits 700V CoolMOS™ P7 can offer in comparison to old technologies and competitor products. Furthermore it will present the evaluation of a customer charger to show the performance which can be achieved with 700V CoolMOS™ P7 with respect to thermals, efficiency and electromagnetic interference behavior.

600V_CoolMOS_C7_Technical_eLearning 

 

800V CoolMOS™ P7 - 一个在效率和温度方面的新路标

通过这个短片客户可以对800V CoolMOS™ P7有一个整体的了解: 认识到800V CoolMOS™ P7 的最佳性能,先进的易用性,和性价比定位。 

Length 07:38
elearning-800v-coolmos-p7

 

eLearning: 800V CoolMOS™ P7 for adapter, lighting, aux power and industrial SMPS

This eLearning provides a detailed introduction into the 800V CoolMOS™ P7 family. The goal is to understand the key applications, benefits and improved performance in flyback topology, and to get an introduction into application relevant measurements and customer value.

查找您的问题的答案

英飞凌欢迎您的评论及咨询。

如果您对我们的产品有任何问题,请填写下面的表格。您的电子邮件将被转发给相关的负责人,他们会尽快与您联系。

按下“提交“按钮后,您可以添加与咨询相关的附件。

欲了解更多有关我们信息保护规定的信息, 请点击 信息保护规定
所有标有星号(*)的字段都是必填字段。

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon