BCR450
综述
The BCR450 linear LED controller is suitable of driving high power LEDs
特征描述
- Supply voltage range from 8 - 27V
- Output current with ext. transistor 100 - 2500mA
- Digital dimming input
- Over current / voltage protection
- Thermal shutdown
- Supply voltage up to 24V +UfLED
- Small SC-74 package
优势
- Dimmable
- Adjustable output current
- Low voltage overhead of 0.5V
- Power dissipation capability up to 5W by means of an external transistor
潜在应用
- Luminaires for commercial or residential lighting
图表
视频
质量
支持




