IM393-X6E
600 V、20 A CIPOS™ Tiny三相智能功率模块
IM393-X6E是基于600 V 、20 A IGBT的带有开路发射极CIPOS™ Tiny三相智能功率模块,它采用DIP 34x15封装(引脚长5.55mm),带有开路发射极,具有出色的导热性,适用于各种家电、低功率工业驱动器等电机驱动应用,是一个功能全面的紧凑型逆变器解决方案。
特征描述
- 基于低VCE(sat)TRENCHSTOP™ IGBT6,可实现最佳效率
- 集成自举功能
- 单个三相HVIC可提供完善的系统保护
- 欠压锁定
- 抗交叉传导
- 额定最高Tcase为125°C
- 获得UL认证
优势
- 削减家电电机驱动系统成本与尺寸
- 额定电流高达20A时的最小IPM
- 提高系统效率
- 降低结温,提高可靠性
- 提供多个引脚长度
State of the art sensorless algorithm for permanent magnet motor control is described in this video. Common pitfalls of sensorless control, such as a non-controlled startup are easily avoided with the Motion Control Engine (MCE) inside infineon iMOTION devices. A clean startup, without vibrations and oscillations is demonstrated with a low inertia fan motor.
iMOTION™ ICs integrate hardware and software functionality required for controlling PMSM motors with field-oriented control (FOC) (with and without sensors). iMOTION™ products are based on Infineon’s patented, field-tested Motion Control Engine (MCE), which eliminates software coding from the development process. As a result, all users have to do to implement a variable speed drive is configure the MCE for the respective motor drive system.


