IM393-M6FP
综述
CIPOS™ Tiny 600 V, 10 A three-phase Intelligent Power Module
CIPOS™ Tiny 600 V, 10 A three-phase IGBT based Intelligent Power Module with open emitter in SIP 34x15 with covered lead package, providing fully-featured compact inverter solution with excellent thermal conduction for motor drive applications.
CIPOS™ Tiny SIP with covered lead series enable customers to vertically mount IPMs to PCB, and this allows customers to reduce the required footprint by 70% compared to what required for CIPOS™ Tiny Dual In-line package (DIP).
特征描述
- Based on low VCE(sat) TRENCHSTOP™ IGBT 6 for best efficiency
- Intergrated boostrap function
- Single three-phase HVIC for complete system protection
- Under-voltage lockout
- Anti-cross conduction
- Rated maximum Tcase of 125°C
- SIP with covered lead options for better humidity robustness and isolation
- UL-certified
优势
- Suitable to mount vertical to PCB
- Maxinum design flexibility and system size reduction with Single In-line package
- Compact IPM with current rating up to 20A
- Lower Tj for better reliability
图表
支持


