IGBT Press Packs
综述
Extreme energy. Ultimate run.
Infineon Technologies Bipolar offers a high power product portfolio with a new direct Press Pack IGBT using Infineon Trench 4.5 kV IGBT chips: Infineon® Prime Switch.
This new, application optimized Press Pack IGBTs offer 2000 A with and 3000 A without internal freewheeling diode. They are designed to fulfil all current and future requirements of high power systems using IGBT power semiconductors. Main applications are HVDC & FACTS, DC Breaker, MV Drives, Wind Turbine Converters and Traction.
产品
亮点
| Key features | Applications |
|
Infineon Technologies Bipolar GmbH & Co. KG launches first Press Pack IGBT (PPI) device especially designed for modern HVDC and FACTS applications: Infineon® Prime Switch
Blue prints for application specific stack designs available
- Easy to customize
- Compact design for more power density
- Fast time-to-market
支持