IGBT 模块
英飞凌IGBT模块电气性能绝佳且可靠性最高,在设计灵活性上也丝毫不妥协
我们的产品组合包括不同的先进IGBT功率模块产品系列,它们拥有不同的电路结构、芯片配置和电流电压等级,适用于几乎所有应用。市场知名的62 mm、Easy和Econo系列、IHM / IHV B系列、PrimePACK™和XHP™系列功率模块都采用了最新的IGBT技术。它们有斩波器、DUAL、PIM、四单元、六单元、十二单元、三电平、升压器或单开关配置,电流等级从6 A到3600 A不等。IGBT模块的适用功率小至几百瓦,高至数兆瓦。这些产品可用于通用驱动器、牵引、伺服装置和可再生能源发电(如光伏逆变器或风电应用)等应用,具有高可靠性、出色性能、高效率和使用寿命长的优势。
IGBT模块采用预涂热界面材料(TIM),能让电力电子应用实现一致性的散热性能。此外,IGBT模块可以借助压接引脚进行安装,从而实现无焊料无铅的功率模块安装。
还能提供汽车级IGBT模块解决方案,以支持混合动力电动汽车的设计。
特征描述
热界面材料,特别是为英飞凌电源模块开发和预凃界面材料,优于通用材料。
PressFIT是一种力配合技术,可提供更高的可靠性,以满足更高温度和新应用的趋势。
应用领域
KEWAZO携手英飞凌成功开发出世界首款现场施工机器人。KEWAZO的支架式机器人有助于避免人身安全风险,大幅节省劳动力成本,以及将装配速度加快40%以上。
Thyristors have dominated this application for many decades. Nowadays thyristors as well as IGBTs are used in HVDC systems and FACTS to fulfill different needs.
如今,电气化正在引起运输行业的变革。同时商用、建筑、农用车辆也向电力电子领域发起了挑战。从北极到沙漠,到处都可以发现机器工作的身影,它们运行时间长,停机时间短,并且长期面临冲击和震动。电气化为 CAV 打开了一个充满机会的全新世界,而英飞凌则可以提供专家解决方案,让您的设计如虎添翼。
The Future of EV Charging – Infineon’s One-Stop-Shop, See how Infineon as the market leader and global frontrunner in power electronics, enable you to bring energy-efficient DC EV charger designs to life. With our highly-efficient components and in-depth technical support.
The Future of EV Charging – Infineon’s One-Stop-Shop, See how we as the market leader and global frontrunner in power electronics, enable you to bring energy-efficient DC EV charger designs to life. With our highly-efficient components and in-depth technical support.
Infineon provides a comprehensive portfolio of high-power products for Power Conversion, to help its customers to achieve their aims.
能源即生命:它给房屋带来温暖,给汽车提供动力,也照亮城市的大街小巷。全世界对能源的需求越来越大,而能源资源却在不断减少。电能占全世界能源消耗总量的三分之一,而且这一比例还在不断上升。
英飞凌的新技术可实现太阳能的高效储存,从而促进可再生能源的使用。
In this video, you will see how H2S can harm your system and what is the Infineon solution to avoid this. You will also get to know the standards for measuring harsh environments and the HV-H2S test.
通过该培训,您将了解如何计算驱动不同IGBT所需的栅极电阻值,如何根据峰值电流和功耗需求确定合适的栅极驱动芯片,以及如何在实验室中,根据实际应用环境的最坏情况对栅极电阻值进行微调。