TRENCHSTOP™ 5 WR6
650 V TRENCHSTOP™ 5 WR6 in the TO-247-3-HCC package
650 V TRENCHSTOP™ 5 WR6 in the TO-247-3-HCC package offers improved reliability against package contamination
The TRENCHSTOP™ 5 WR6 family of discrete devices are optimized for Residential, Commercial Aircon PFC, and Welding applications. It offers lowest losses, lowest Esw, and enables more reliable system design with the new increased creepage and clearance distances. The TO-247-3-HCC ( high creepage and clearance ) package design offers improved reliability against package contamination. The improved price-performance and more reliable package design enable customers to reduce the total cost of ownership with less failure rate, plus allow their innovation toward higher switching applications. This extended product portfolio with the TO-247-3-HCC package set industry standard what we expand for further applications.

Key Features | Benefits |
Lowest VCEsat 1.4 V at 25° | Improved price performance ratio |
Monolithically integrated diode | Optimized diode for PFC and welding applications |
Lowest ESW | Lowest switching losses |
High creepage & clearance package | improved reliability against package contamination |