IRGP4660D
综述
600 V, 60 A IGBT in TO-247 package
600 V, 60 A IGBT with anti-parallel diode in TO-247 package
特征描述
- Low VCE(ON) and switching losses
- Square RBSOA and maximum junction temperature 175°C
- Positive VCE (ON) temperature coefficient
- 5µs short circuit SOA
- Lead-Free, RoHS Compliant
优势
- High efficiency in a wide range of applications and switching frequencies
- Improved reliability due to rugged hard switching performance and high power capability
- Excellent current sharing in parallel operation
- Enables short circuit protection scheme
- Environmentally friendly
潜在应用
支持


